Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PD-G-D25-C1

Expand Table
EN
1/5
Type Code
TYPECODE
Item
ITEM
Length
LENGTH
Weight(Kg)
WEIGHT
Characteristic
CHARACTERISTIC
Profile Colour
PC
Aluminum Colour
AC
Profile Material
PM
Aluminum Material
MM
Link
LINK
Design reference
DR
1
2
3
4
5
6
PD-G-D19-C1
PD-G-D19
3M
1.67
1
White
Silver
100W UHMW-PE
SUS304
Link
Design reference
PD-G-D12-C1
PD-G-D12
3M
1.60
1
White
Silver
100W UHMW-PE
SUS304
Link
Design reference
PD-G-D25-C1
PD-G-D25
3M
1.75
1
White
Silver
100W UHMW-PE
SUS304
Link
Design reference
PD-G-D31-C1
PD-G-D31
3M
1.90
1
White
Silver
100W UHMW-PE
SUS304
Link
Design reference
PD-G-D40-C1
PD-G-D40
3M
2.10
1
White
Silver
100W UHMW-PE
SUS304
Link
Design reference
PD-G-D50-C1
PD-G-D50
3M
2.30
1
White
Silver
100W UHMW-PE
SUS304
Link
Design reference
Pokaż skompresowany wyświetlacz (6 konfigurowalny produkt)
ShorttextSide guide
Ostatnia aktualizacja12.10.2025 03:16:23
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Type CodePD-G-D25-C1
CNSPHYPROP Physical Properties