Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PD02BA-FH28-750-3C-G1-LD

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
Reducer type
RT
Output shaft diameter
OSD
output power
OP [W]
Reduction ratio
RR
Voltage structure
VS
Brake
BRAKE
Direction of junction box
SE
Incoming hole direction
IHD
Location of air outlet
LAO
INFOTEXT
INFOTEXT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
PD02BA-FH18-100-3C-G1-LD
PD02BA
FH: horizontal installation
18
100
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH18-200-3C-G1-LD
PD02BA
FH: horizontal installation
18
200
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH18-400-3C-G1-LD
PD02BA
FH: horizontal installation
18
400
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH22-100-3C-G1-LD
PD02BA
FH: horizontal installation
22
100
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH22-200-3C-G1-LD
PD02BA
FH: horizontal installation
22
200
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH22-400-3C-G1-LD
PD02BA
FH: horizontal installation
22
400
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH22-750-3C-G1-LD
PD02BA
FH: horizontal installation
22
750
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH28-200-3C-G1-LD
PD02BA
FH: horizontal installation
28
200
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH28-400-3C-G1-LD
PD02BA
FH: horizontal installation
28
400
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH28-750-3C-G1-LD
PD02BA
FH: horizontal installation
28
750
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH28-1500-3C-G1-LD-HO
PD02BA
FH: horizontal installation
28
1500
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
HO:standard (upright)
website
PD02BA-FH32-400-3C-G1-LD
PD02BA
FH: horizontal installation
32
400
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH32-750-3C-G1-LD
PD02BA
FH: horizontal installation
32
750
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH32-1500-3C-G1-LD-HO
PD02BA
FH: horizontal installation
32
1500
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
HO:standard (upright)
website
PD02BA-FH40-750-3C-G1-LD
PD02BA
FH: horizontal installation
40
750
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
nothing
website
PD02BA-FH40-1500-3C-G1-LD-HO
PD02BA
FH: horizontal installation
40
1500
3
C: Single-phase motor 110V/220V, 50/60Hz
None
G1(left direction, standard type)
LD
HO:standard (upright)
website
PD02BA-FH40-2200-3S-G1-LD-HO
PD02BA
FH: horizontal installation
40
2200
3
S: Three-phase 220~240V/380-415V, 50/60Hz
None
G1(left direction, standard type)
LD
HO:standard (upright)
website
PD02BA-FH40-3700-3S-G1-LD-HO
PD02BA
FH: horizontal installation
40
3700
3
S: Three-phase 220~240V/380-415V, 50/60Hz
None
G1(left direction, standard type)
LD
HO:standard (upright)
website
Pokaż skompresowany wyświetlacz (20 konfigurowalny produkt)
ShorttextSmall and medium-sized gear motor
Ostatnia aktualizacja19.03.2025 09:16:24
Urządzenie
słowa kluczowe

Klasyfikacje

CNS

CNSERPBASE Object Properties