Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SEWZB12

Expand Table
EN
1/5
Part No.
PN
Assembly Height
H [mm]
Material
MAT
Hardness
HARD
Heat Resistant Temperature
HRT [°C]
B
B [mm]
L1
L1 [mm]
P1
P1 [mm]
P2
P2 [mm]
S1
S1
b
BB [mm]
Basic Load Rating C(Dynamic)
CD [kN]
Basic Load Rating Co(Static)
CO [kN]
M1 Allowable Static Moment
M1 [N*m]
M2 Allowable Static Moment
M2 [N*m]
M3 Allowable Static Moment
M3 [N*m]
Block Mass
MB [kg]
Rail Mass
MR [kg/m]
1
2
3
4
SEWZB9
9
Carbon Steel
58HRC~
-20 ~ 80 C
25
31.1
18
12
M2.6
7
1.4
2.2
7.8
7.8
15.5
0.02
0.50
SEWZB12
12
Carbon Steel
58HRC~
-20 ~ 80 C
30
38.0
21
12
M2.6
9
2.3
3.7
13.7
16.3
30.4
0.04
0.96
SEWZB14
14
Carbon Steel
58HRC~
-20 ~ 80 C
40
44.3
28
15
M3
11
3.5
5.3
20.6
22.3
52.1
0.08
1.40
SEWZB16
16
Carbon Steel
58HRC~
-20 ~ 80 C
60
55.0
45
20
M4
13
5.8
8.5
40.2
43.6
148
0.15
2.95
Pokaż widok skompresowany (4 produktów)
ShorttextMiniature Slide Guides - Standard Blocks/Interchangeable, Small Clearance Type - Wide Rails - Block
Ostatnia aktualizacja29.11.2024 04:06:58
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties