Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

UM8-10

Expand Table
EN
1/5
Part Number
PN
Type Selection
TS
Material
MAT
Spring Constant
SC [N/mm {kgf/mm}]
Spring Constant Tolerance
STC
D
D [mm]
D Tolerance
DTOL [mm]
L Free length
L [mm]
L Tolerance
LTOL [mm]
d
DD [mm]
Solid Length
SL [mm]
F Max.
F [mm]
N{kgf} max.
LO [N {kgf}]
Fa
FA [%]
(LKC) Changes Length and Spring Constant Tolerance
ALT
1
2
3
4
5
6
7
8
9
UM4-5
UM (k=2.0~4.9 N/mm)
304 Stainless Steel-WPB
2.0 {0.2}
+/-10
4
-0.5/0
5
+/-1.5
0.40
2.20
1.75
3.4 {0.35}
35
w/o Changes Length and Spring Constant Tolerance
UM5-5
UM (k=2.0~4.9 N/mm)
304 Stainless Steel-WPB
2.0 {0.2}
+/-10
5
-0.5/0
5
+/-1.5
0.45
2.25
1.75
3.4 {0.35}
35
w/o Changes Length and Spring Constant Tolerance
UM6-5
UM (k=2.0~4.9 N/mm)
304 Stainless Steel-WPB
2.9 {0.3}
+/-10
6
-0.5/0
5
+/-1.5
0.55
2.70
1.70
4.9 {0.5}
35
w/o Changes Length and Spring Constant Tolerance
UM8-10
UM (k=2.0~4.9 N/mm)
304 Stainless Steel-WPB
2.9 {0.3}
+/-10
8
-0.5/0
10
+/-1.5
0.85
6.40
3.50
10.8 {1.1}
35
w/o Changes Length and Spring Constant Tolerance
UM10-10
UM (k=2.0~4.9 N/mm)
304 Stainless Steel-WPB
2.9 {0.3}
+/-10
10
-0.5/0
10
+/-1.5
0.90
5.20
3.50
10.8 {1.1}
35
w/o Changes Length and Spring Constant Tolerance
UM12-15
UM (k=2.0~4.9 N/mm)
304 Stainless Steel-WPB
2.9 {0.3}
+/-10
12
-0.8/0
15
+/-1.5
1.10
7.20
5.25
15.7 {1.6}
35
w/o Changes Length and Spring Constant Tolerance
UM13-15
UM (k=2.0~4.9 N/mm)
304 Stainless Steel-WPB
2.9 {0.3}
+/-10
13
-0.8/0
15
+/-1.5
1.20
8.40
5.20
15.7 {1.6}
35
w/o Changes Length and Spring Constant Tolerance
UM16-15
UM (k=2.0~4.9 N/mm)
304 Stainless Steel-WPB
2.9 {0.3}
+/-10
16
-0.8/0
15
+/-1.5
1.40
9.60
5.20
15.7 {1.6}
35
w/o Changes Length and Spring Constant Tolerance
UM20-20
UM (k=2.0~4.9 N/mm)
304 Stainless Steel-WPB
4.9 {0.5}
+/-10
20
-0.8/0
20
+/-1.5
1.80
11.30
7.00
34.3 {3.5}
35
w/o Changes Length and Spring Constant Tolerance
Pokaż skompresowany wyświetlacz (9 konfigurowalny produkt)
ShorttextRound Wire Springs -Outer Diameter Referenced Stainless Steel-
Ostatnia aktualizacja15.09.2021 11:46:42
Urządzenie