Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

OTPG6QGFY

Expand Table
EN
Podgląd obrazu
PREVIEWPERLINE
ORDERNO
cladding
CLADDING
color temperature
COLOR_TEMPERATURE
connection
CONNECTION
designer
DESIGNER
family
FAMILY
finition
FINITION
for use
FOR_USE
grid
GRID
index of protection
INDEX_OF_PROTECTION
index of resistance
INDEX_OF_RESISTANCE
1
OTPG6QGFY
Anodized aluminum reflector Brass
Warm white (2700 K)
This luminaire is delivered ready for installation and is fitted with 3 m cable, source and wall box.
Normal Studio
Vendôme
Brass
Indoor & Outdoor
Grille perforée Brass
Completely waterproof and dustproof IP68 and 316L marine-grade stainless steel
Enveloppe résistant aux chocs IK10
Pokaż widok skompresowany (1 produktów)
kolejny numerOTPG6QGFY
Ostatnia aktualizacja03.07.2023 05:45:57
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties