Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZCK07-C-L2-W2-T2

Expand Table
EN
1/5
code
CODE
type
TYPE
drive mode
DRIVE
Cover material
MAT1
Top cover material
MAT2
surface treatment
SUR
Specification
SPE
Material length L (minimum unit 1) for feeding bin
SIZE1
Material width W (minimum unit 1) for feeding bin
SIZE2
Material thickness T (minimum unit 1) for feeding bin
SIZE3
Silo capacity
CAPACITY
Input voltage
INPUT
The output voltage
OUTPUT
Standard accessories
STANDARD
weblink
LINK
1|ZCK07-C-L2-W2-T2
ZCK07
oblique push
electric
SUS304
transparent acrylic
sandblasting
C(MCU)
2
2
2
1200ml
AC220V
DC15V
DC power connector, proximity switch
webxxx
Pokaż skompresowany wyświetlacz (1 konfigurowalny produkt)
ShorttextFeeding silo inclined push type
Ostatnia aktualizacja25.11.2025 10:51:20
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties