Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3040DP10

Expand Table
EN
1/5
Part number
BESTNR
Inside diameter
DI [mm]
Outside diameter
D0 [mm]
Width
B [mm]
Weight
GEW [g]
Housing / shaft
ET1
Outside chamfer
CO [mm]
Wall thickness
S3 [mm]
Inner chamfer
CI [mm]
Link GGB website
LINK
Category
KAT
Material
MAT
RoHS certificate
ROHS
WEEE certificate
WEEE
DIN ISO 3547
DINISO3547
low maintenance or maintenance free
WS
Dry running
TL
Oiled
GOELT
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
2550DP10
25.0
28.0
50
359.0
H7/ f7
0.6
1.500
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
2815DP10
28.0
32.0
15
295.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
2820DP10
28.0
32.0
20
395.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
2825DP10
28.0
32.0
25
490.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
2830DP10
28.0
32.0
30
518.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3010DP10
30.0
34.0
10
548.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3015DP10
30.0
34.0
15
578.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3020DP10
30.0
34.0
20
700.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3025DP10
30.0
34.0
25
700.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3030DP10
30.0
34.0
30
700.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3040DP10
30.0
34.0
40
700.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3220DP10
32.0
36.0
20
700.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3230DP10
32.0
36.0
30
700.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3240DP10
32.0
36.0
40
700.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3520DP10
35.0
39.0
20
700.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3530DP10
35.0
39.0
30
700.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3535DP10
35.0
39.0
35
700.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3540DP10
35.0
39.0
40
700.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
3550DP10
35.0
39.0
50
700.0
H7/ f7
1.2
2.000
-0.1 to -0.7
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Pokaż widok skompresowany (170 produktów)
kolejny numer3040DP10
ShorttextBushes mm
Ostatnia aktualizacja13.03.2024 12:53:47
Urządzenie
słowa kluczowe

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties