Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SLW-1080-200

Expand Table
1/5
Part no.
ARTNR
Info PDF
INFO
Weight
CNSMASSEXACT [kg]
Stroke length
HUB [mm]
Carriage position
SP [mm]
Maximum stroke length
MHUB [mm]
Max. static load-bearing capacity axial
FA [N]
Max. static load-bearing capacity radial
FR [N]
Width
A [mm]
Length
AL [mm]
Height
H [mm]
Width
E1 [mm]
Width
E2 [mm]
Length
E3 [mm]
Length
L [mm]
Height
HW [mm]
Height
F [mm]
Length
LT [mm]
1
2
3
4
5
6
7
8
SLW-0630-200
INFO
0.36
200
100
300
50
200
54
60
20
40
45
51
100
17.5
1.2
20
SLW-1040-200
INFO
0.9
200
100
750
700
2800
74
69
29
60
60
56
113
24.0
1.5
22
SLW-1040-ES-200
INFO
1.8
200
100
750
700
2800
74
100
29
60
60
87
144
24.0
1.5
22
SLW-1080-200
INFO
1.3
200
100
750
700
2800
108
100
29
94
94
87
144
24.0
1.5
22
SLW-10120-200
INFO
2.1
200
100
750
700
2800
154
100
29
140
140
87
144
24.0
1.5
22
SLW-1660-200
INFO
2.1
200
100
750
1200
4600
104
100
37
84
86
82
150
35.0
1.5
25
SLW-2080-200
INFO
3.8
200
100
1000
1600
6400
134
150
46
116
116
132
206
44.0
1.5
28
SLW-25120-200
INFO
7.7
200
100
1250
2500
10000
200
150
60
173
173
128
220
55.0
2.5
35
Pokaż skompresowany wyświetlacz (8 konfigurowalny produkt)
kolejny numerSLW-1080-200
ShorttextCompact
Ostatnia aktualizacja09.01.2025 11:36:30
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

28-04-04-90 Wagon pasażerski (poza klasyfikacją)

ECLASS 6.0

28-04-04-90 Railway carriage (unclassified)