Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Control handwheel GN 736.1-52-Z10-D

Expand Table
1/5
WINCO PARTNUMBER
PARTNUMBER
D1 [mm]
H8 bore
D2 [mm]
bore
ART
D3 [mm]
D4 [mm]
D5 [mm]
B [mm]
H [mm]
L1 [mm]
L2 [mm]
~
L3 [mm]
R [mm]
Cylindrical knob
DURCHM [mm]
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
GN 736.1-52-Z10-D
52
Z10
mit Zange
50
37
39.5
13
3.8
23
17
19
15.5
13
0.1200
8487900080
YES
Product details
GN 736.1-62-Z10-D
62
Z10
mit Zange
60
47
49.5
13
3.8
23
17
21
20.5
14
0.1650
8487900080
YES
Product details
Pokaż widok skompresowany (2 produktów)
kolejny numerGN 736.1-52-Z10-D
ShorttextControl knob with collet wtih handle without scale
Ostatnia aktualizacja19.12.2025 09:09:51
Urządzenie

Klasyfikacje

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-03-90 Pokrętło (poza klasyfikacją)

ECLASS 10.1

23-01-03-90 Pokrętło (poza klasyfikacją)

ECLASS 10.0.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 9.1

23-01-03-90 Pokrętło (poza klasyfikacją)

ECLASS 9.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.1

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 8.0

23-01-03-90 Hand wheel (control elem., unspecified)

ECLASS 7.1

23-01-03-90 Hand wheel (control elem., unclassified)

ECLASS 7.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.2

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.1

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 6.0

23-01-03-90 Handwheel (control elem., unclassified)

ECLASS 5.1

23-01-03-90 Handwheel (unclassified)