FJEBF10-1.25-40-14

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Material of Accessories
MATAC
Surface Treatment of Accessories
STAC
Accessories
AC
M-Pitch
MP
L Selection 1mm Increment
L [mm]
F Selection 1mm Increment
F [mm]
A
A [mm]
B
B [mm]
(C)
C [mm]
B1
B1 [mm]
C1
C1 [mm]
T
T [mm]
Attached Nut (Qty.)
AN
1
2
3
4
5
6
7
8
9
10
11
12
13
14
FJEBF3-0.5-20-10
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (2 pcs.)
3-0.5
20
10
2.5
6
6.9
5.5
6.4
2.4
2 pcs.
FJEBF4-0.7-20-12
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (2 pcs.)
4-0.7
20
12
2.5
8
9.2
7.0
8.1
3.2
2 pcs.
FJEBF5-0.8-20-14
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (2 pcs.)
5-0.8
20
14
2.5
8
9.2
8.0
9.2
4.0
2 pcs.
FJEBF6-1.0-24-14
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 pcs.)
6-1.0
24
14
2.5
10
11.5
10.0
11.5
5.0
1 pc.
FJEBF8-1.0-32-14
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 pcs.)
8-1.0
32
14
2.5
14
16.2
13.0
15.0
5.0
1 pc.
FJEBF8-1.25-32-14
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 pcs.)
8-1.25
32
14
2.5
14
16.2
13.0
15.0
5.0
1 pc.
FJEBF10-1.25-40-14
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 pcs.)
10-1.25
40
14
2.5
17
19.6
17.0
19.6
6.0
1 pc.
FJEBF10-1.5-40-14
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 pcs.)
10-1.5
40
14
2.5
17
19.6
17.0
19.6
6.0
1 pc.
FJEBF12-1.25-48-16
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 pcs.)
12-1.25
48
16
3.0
21
24.2
19.0
21.9
7.0
1 pc.
FJEBF12-1.5-48-16
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 pcs.)
12-1.5
48
16
3.0
21
24.2
19.0
21.9
7.0
1 pc.
FJEBF14-1.5-56-17
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 pcs.)
14-1.5
56
17
3.0
23
26.6
22.0
25.4
8.0
1 pc.
FJEBF18-1.5-72-25
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 pcs.)
18-1.5
72
25
3.0
26
30.0
27.0
31.2
15.0
1 pc.
FJEBF20-1.5-80-30
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 pcs.)
20-1.5
80
30
5.0
30
34.6
30.0
34.6
16.0
1 pc.
FJEBF22-1.5-80-30
S45C相当
Black Oxide
SS400 Equivalent
Trivalent Chromate
Nut (1 pcs.)
22-1.5
80
30
5.0
32
37.0
32.0
37.0
18.0
1 pc.
Pokaż skompresowany wyświetlacz (14 konfigurowalny produkt)
ShorttextCopling Rods for Air Cylinders - L and F Dimension Configurable Type
Ostatnia aktualizacja29.11.2024 04:28:38
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Type CodeFJEBF10-1.25-40-14