RO-18-60-130-75-NR-0-0

Expand Table
EN
1/5
Slides type
TYP
Execution
AF
Size
GR
Carriage width
A [mm]
Length of the outer part
B [mm]
Hub
C [mm]
Sled position
POS [mm]
Mounting Style
MA
Lock
AR [mm]
Sonder
SZ
Weight
G [kg]
D [mm]
E [mm]
F [mm]
G1 [mm]
G2 [mm]
H [mm]
K [mm]
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
Cross roller bearing slide-guide
Open execution
8
40
35
18
0
Standard mounting on the right
Without lock
Without
0.2
21
25.0
6.0
11.0
10.0
15
1*H
Cross roller bearing slide-guide
Open execution
9
40
50
30
0
Standard mounting on the right
Without lock
Without
0.3
21
25.0
6.0
11.0
10.0
15
2*H
Cross roller bearing slide-guide
Open execution
10
40
65
40
0
Standard mounting on the right
Without lock
Without
0.3
21
25.0
6.0
11.0
10.0
15
3*H
Cross roller bearing slide-guide
Open execution
11
40
80
50
0
Standard mounting on the right
Without lock
Without
0.4
21
25.0
6.0
11.0
10.0
15
4*H
Cross roller bearing slide-guide
Open execution
12
40
95
60
0
Standard mounting on the right
Without lock
Without
0.5
21
25.0
6.0
11.0
10.0
15
5*H
Cross roller bearing slide-guide
Open execution
13
40
110
70
0
Standard mounting on the right
Without lock
Without
0.6
21
25.0
6.0
11.0
10.0
15
6*H
Cross roller bearing slide-guide
Open execution
14
40
125
80
0
Standard mounting on the right
Without lock
Without
0.7
21
25.0
6.0
11.0
10.0
15
7*H
Cross roller bearing slide-guide
Open execution
15
60
55
30
0
Standard mounting on the right
Without lock
Without
0.6
28
39.0
8.0
14.5
15.0
25
1*H
Cross roller bearing slide-guide
Open execution
16
60
80
45
0
Standard mounting on the right
Without lock
Without
0.8
28
39.0
8.0
14.5
15.0
25
2*H
Cross roller bearing slide-guide
Open execution
17
60
105
60
0
Standard mounting on the right
Without lock
Without
1.0
28
39.0
8.0
14.5
15.0
25
3*H
Cross roller bearing slide-guide
Open execution
18
60
130
75
0
Standard mounting on the right
Without lock
Without
1.3
28
39.0
8.0
14.5
15.0
25
4*H
Cross roller bearing slide-guide
Open execution
19
60
155
90
0
Standard mounting on the right
Without lock
Without
1.5
28
39.0
8.0
14.5
15.0
25
5*H
Cross roller bearing slide-guide
Open execution
20
60
180
105
0
Standard mounting on the right
Without lock
Without
1.7
28
39.0
8.0
14.5
15.0
25
6*H
Cross roller bearing slide-guide
Open execution
21
60
205
130
0
Standard mounting on the right
Without lock
Without
2.0
28
39.0
8.0
14.5
15.0
25
7*H
Cross roller bearing slide-guide
Open execution
22
100
110
60
0
Standard mounting on the right
Without lock
Without
3.1
45
64.0
11.0
23.5
30.0
50
1*H
Cross roller bearing slide-guide
Open execution
23
100
160
95
0
Standard mounting on the right
Without lock
Without
4.5
45
64.0
11.0
23.5
30.0
50
2*H
Cross roller bearing slide-guide
Open execution
24
100
210
130
0
Standard mounting on the right
Without lock
Without
5.9
45
64.0
11.0
23.5
30.0
50
3*H
Cross roller bearing slide-guide
Open execution
25
100
260
165
0
Standard mounting on the right
Without lock
Without
7.2
45
64.0
11.0
23.5
30.0
50
4*H
Cross roller bearing slide-guide
Open execution
26
100
310
200
0
Standard mounting on the right
Without lock
Without
8.6
45
64.0
11.0
23.5
30.0
50
5*H
Pokaż skompresowany wyświetlacz (37 konfigurowalny produkt)
ShorttextCross roller bearing slide-guide Open type
Ostatnia aktualizacja10.07.2025 13:49:52
Urządzenie

Klasyfikacje