Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
igus
E-Ketten®
System E4/light Energy Chains
Series 14340
Series 14340 - Crossbars every 2nd link - Crossbars removable along the inner and outer radius
igus
...
Series 14340
Series 14340 - Crossbars every 2nd link - Crossbars removable along the inner and outer radius
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
0.728 m 14340.20.135.0 (-,-)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part no.
ARTNR
Info PDF
INFO
Inner width Bi
BI [mm]
Outer width Ba
BA [mm]
Bending radius
R [mm]
Installation type
EBA
Chain length
LK
Fixed end in the middle of travel distance
FPMVW
Delta M
DELTAM [mm]
Travel
S [mm]
Effective travel distance
ES [mm]
Required chain length
GEWLK [mm]
Number of links
AKG
Position moving end
PM [mm]
Hinged crossbars
KD
Quick opening modules
QO
Noise absorbed
GD
Color
FARBE
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
14340.10
INFO
100
126
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.11
INFO
108
134
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.112
INFO
112
139
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.12
INFO
125
151
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.137
INFO
137
164
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.15
INFO
150
176
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.162
INFO
162
189
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.17
INFO
168
194
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.18
INFO
175
201
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.187
INFO
187
214
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.20
INFO
200
226
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.212
INFO
212
239
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.23
INFO
225
251
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.237
INFO
237
264
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.25
INFO
250
276
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.262
INFO
262
289
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.28
INFO
275
301
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.29
INFO
287
314
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
14340.30
INFO
300
326
135
unsupported
Calculation
Yes
0
200
236
0
0
-118.0
please select
No
black
Pokaż skompresowany wyświetlacz (31 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
igus
- Series 14340 - Crossbars every 2nd link
kolejny numer
14340.20
Shorttext
Crossbars removable along the inner and outer radius
Ostatnia aktualizacja
09.01.2025 11:36:36
Urządzenie