Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-047-273 HG-TQJD50-A-WT

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Product Type
PRODUCTTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Colour
COLOUR
Opening Angle
OPENINGANGLE
Additional Function
ADDITIONALFUNCTION
Mounting Direction
MOUNTINGDIRECTION
Max. Lid Moment N/m per 1 pc
MAXLIDMOMENTNMPER1PC
Max. Lid Moment kgf.cm/1 pc
MAXLIDMOMENTKGFCM1PC
Length L
LENGTHL
Width W
WIDTHW
Weight
WEIGHT [g]
DIGITALBOOK
1
2
170-047-273
HG-TQJD50-A-WT
4510932223454
Butt Hinges
Hinge
Zinc Alloy
Paint
White
110°
Damper Torque Hinge|Adjustable
Horizontal
2.0~5.0
20.4~50.9
50
90
490
Link
170-047-274
HG-TQJD50-A-BL
4510932223461
Butt Hinges
Hinge
Zinc Alloy
Paint
Black
110°
Damper Torque Hinge|Adjustable
Horizontal
2.0~5.0
20.4~50.9
50
90
490
Link
Pokaż widok skompresowany (2 produktów)
ShorttextDAMPER TORQUE HINGE
Ostatnia aktualizacja20.10.2025 13:44:08
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Order Number170-047-273
Type CodeHG-TQJD50-A-WT
GTIN-Code4510932223454
Order Number170-047-273
CNSPHYPROP Physical Properties