Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

DFB01-D16-d5-e5

Expand Table
1/5
Code
CODE
Types of
TYPE
The main material
MAT
annex
FJ
D
D [mm]
d
DD
e
EE [mm]
L
L [mm]
L
L1 [mm]
F
F [mm]
M
M
Tightening torque (N-m)
NL
Rated torque (N-m)
NJ
Maximum speed (rpm)
ZS
Moment of inertia (kg-m2)
LJ
Radial deviation (mm)
JX
Angular deviation?¨º?¡ì??)
JXPC
Axial deviation (mm)
ZXPC
1|DFB01-D16-d5-e5
2|DFB01-D16L-d5-e5
3|DFB01-D26-d6-e6
DFB01
Screw type
Zinc alloy
Hexagon socket set screw
16
5.00
5.00
25
11.45
4.0
M4
0.7
0.5
3000
1.02*10^-6
1
8
±1
DFB01
Screw type
Zinc alloy
Hexagon socket set screw
16L
5.00
5.00
35
12.50
4.0
M4
1.7
0.5
3000
1.02*10^-6
1
8
±1
DFB01
Screw type
Zinc alloy
Hexagon socket set screw
26
6.00
6.00
50
17.00
5.0
M5
4
1.5
3000
1.15*10^-5
3
8
±1
Pokaż skompresowany wyświetlacz (3 konfigurowalny produkt)
ShorttextCoil spring type coupling. Screw type
Ostatnia aktualizacja29.05.2026 10:08:37
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with