Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MJX2A

Expand Table
EN
1/5
Part number
PN
Size
SIZE
Style
STYLE
Mounting Surface to Wheel Vee
MSW [Cal]
A Wheel Mounting Nut
A
B Wheel Mounting Washer
B
C Journal Mounting Washer
C
D Journal Mounting Nut
D
Min. Mounting Plate Thickness
MPTMIN [Cal]
Max. Mounting Plate Thickness
MPTMAX [Cal]
Weight
WEIGHT [g]
HARDWARE
ASSCFGPRA
1
2
3
4
5
6
7
8
9
10
11
12
MJC0A
0
Concentric
0.375
#8-32 Zinc plated Nylon locking
N/A
1/4 Flat washer stainless steel
1/4-28 Zinc plated Nylon locking
0.125
0.375
14.0
Yes
journal_0
MJX0A
0
Eccentric
0.375
#8-32 Zinc plated Nylon locking
N/A
1/4 Flat washer stainless steel
1/4-28 Zinc plated Nylon locking
0.125
0.375
14.0
Yes
journal_0
MJC1A
1
Concentric
0.405
#10-32 Zinc plated Nylon locking
#8 Flat washer stainless steel
1/4 Flat washer stainless steel
1/4-28 Zinc plated Nylon locking
0.125
0.375
16.1
Yes
journal_1
MJX1A
1
Eccentric
0.405
#10-32 Zinc plated Nylon locking
#8 Flat washer stainless steel
1/4 Flat washer stainless steel
1/4-28 Zinc plated Nylon locking
0.125
0.375
16.1
Yes
journal_1
MJC2A
2
Concentric
0.500
5/16-24 Zinc plated Nylon locking
5/16 Flat washer stainless steel
3/8 Flat washer stainless steel
3/8-24 Zinc plated Nylon locking
0.187
0.500
45.7
Yes
journal_2
MJX2A
2
Eccentric
0.500
5/16-24 Zinc plated Nylon locking
5/16 Flat washer stainless steel
3/8 Flat washer stainless steel
3/8-24 Zinc plated Nylon locking
0.187
0.500
45.7
Yes
journal_2
MJC3A
3
Concentric
0.688
7/16-20 Zinc plated Nylon locking
7/16 Flat washer stainless steel
7/16 Flat washer stainless steel
7/16-20 Zinc plated Nylon locking
0.250
0.625
78.0
Yes
journal_3
MJX3A
3
Eccentric
0.688
7/16-20 Zinc plated Nylon locking
7/16 Flat washer stainless steel
7/16 Flat washer stainless steel
7/16-20 Zinc plated Nylon locking
0.250
0.625
78.0
Yes
journal_3
MJC4A
4
Concentric
0.812
1/2-20 Zinc plated Nylon locking
1/2 Flat washer stainless steel
1/2 Flat washer stainless steel
1/2-20 Zinc plated Nylon locking
0.375
0.750
133.1
Yes
journal_4
MJX4A
4
Eccentric
0.812
1/2-20 Zinc plated Nylon locking
1/2 Flat washer stainless steel
1/2 Flat washer stainless steel
1/2-20 Zinc plated Nylon locking
0.375
0.750
133.1
Yes
journal_4
MJC4XLA
4XL
Concentric
1.065
3/4-16 Zinc plated Nylon locking
3/4 Flat washer stainless steel
3/4 Flat washer stainless steel
3/4-16 Zinc plated Nylon locking
0.750
1.125
375.1
Yes
journal_4xl
MJX4XLA
4XL
Eccentric
1.065
3/4-16 Zinc plated Nylon locking
3/4 Flat washer stainless steel
3/4 Flat washer stainless steel
3/4-16 Zinc plated Nylon locking
0.750
1.125
375.1
Yes
journal_4xl
Pokaż skompresowany wyświetlacz (12 konfigurowalny produkt)
ShorttextDualVee Guide Wheel Journal
Ostatnia aktualizacja31.10.2023 13:37:44
Urządzenie
słowa kluczowe

Klasyfikacje

CNS

CNSPHYPROP Physical Properties