Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

E-GZN10A

Expand Table
EN
1/5
Part Number
PN
Internal Thread
IT
d
DD
D
D [mm]
D1
D1 [mm]
D2
D2 [mm]
L
L [mm]
L1
L1 [mm]
MxP
MP
l
LL [mm]
B
B [mm]
B1
B1 [mm]
T
T [mm]
W
W [mm]
d1
DD1 [mm]
(r)
RR [mm]
1
2
3
4
5
6
7
8
9
10
E-GZN5
Right Hand Thread
5
18
9.0
11
36.5
27
M5x0.8
10
6.00
8
4.0
9
7.70
0.3
E-GZN6
Right Hand Thread
6
20
10.0
13
40.5
30
M6x1.0
12
6.75
9
5.0
11
8.96
0.3
E-GZN8
Right Hand Thread
8
24
12.5
16
48.5
36
M8x1.25
16
9.00
12
5.0
14
10.40
0.3
E-GZN10
Right Hand Thread
10
28
15.0
19
57.5
43
M10x1.5
20
10.50
14
6.5
17
12.90
0.3
E-GZN10A
Right Hand Thread
10A
28
15.0
19
57.5
43
M10x1.25
20
10.50
14
6.5
17
12.90
0.3
E-GZN12
Right Hand Thread
12
32
17.5
22
66.5
50
M12x1.75
22
12.00
16
6.5
19
15.40
0.3
E-GZN14
Right Hand Thread
14
36
20.0
25
75.0
57
M14x2.0
25
13.50
19
8.0
22
16.90
0.3
E-GZN14A
Right Hand Thread
14A
36
20.0
25
75.0
57
M14x1.5
25
13.50
19
8.0
22
16.90
0.3
E-GZN16
Right Hand Thread
16
40
22.0
27
85.5
64
M16x2.0
28
15.00
21
8.0
22
19.40
0.3
E-GZN20
Right Hand Thread
20
50
27.5
34
102.5
77
M20x1.5
33
18.00
25
10.0
30
23.00
0.3
Pokaż skompresowany wyświetlacz (10 konfigurowalny produkt)
ShorttextEconomy Coupling Nut - Self Lubrication - Internal Thread
Ostatnia aktualizacja29.05.2023 08:05:38
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties