Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FL5-45M-A-DU

Expand Table
EN
1/5
Part number
BESTNR
Type
BR
U [mm]
B [mm]
D [mm]
E [mm]
C [mm]
L [mm]
T [mm]
W [mm]
A [mm]
F [mm]
G [mm]
S [mm]
Weight
GEW [kg]
Link GGB website
LINK
Category
KAT
Material
MAT
low maintenance or maintenance free
WS
Dry running
TL
Oiled
GOELT
Greased
GFT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
FL1-10M-A-DU
A
9.5
8
10
15
57
76
8
23
54
6
33.3
41.2
0.41
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL1-12M-A-DU
A
9.5
8
12
15
57
76
8
23
54
6
33.3
41.2
0.40
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL1-15M-A-DU
A
9.5
8
15
15
57
76
8
23
54
6
33.3
41.2
0.39
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL2-20M-A-DU
A
11.1
10
20
20
64
89
10
27
64
10
39.7
50.7
0.63
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL2-25M-A-DU
A
11.1
10
25
25
64
89
10
30
64
10
39.7
50.7
0.62
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL3-30M-A-DU
A
14.3
12
30
30
79
110
11
36
79
13
51.0
63.4
1.15
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL4-35M-A-DU
A
14.3
12
35
35
92
121
14
43
95
16
60.3
76.1
1.80
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL4-40M-A-DU
A
14.3
12
40
40
92
121
14
45
95
16
60.3
76.1
1.90
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL5-45M-A-DU
A
14.3
12
45
45
102
133
16
51
108
16
73.0
88.8
2.70
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL6-50M-A-DU
A
14.3
12
50
50
111
143
16
58
117
21
79.3
100.0
3.60
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL7-55M-A-DU
A
17.5
16
55
55
130
165
17
62
137
22
83.0
110.0
4.20
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL7-60M-A-DU
A
17.5
16
60
60
130
165
17
65
137
22
83.0
110.0
5.20
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL7-65M-A-DU
A
17.5
16
65
60
130
165
17
65
137
22
83.0
110.0
5.00
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL8-70M-A-DU
A
17.5
16
70
65
143
175
19
71
143
25
89.0
120.0
6.05
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL8-75M-A-DU
A
17.5
16
75
65
143
175
19
71
143
25
89.0
120.0
5.70
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL9-80M-A-DU
A
22.2
20
80
80
152
197
22
81
171
29
108.0
139.7
9.40
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
FL9-85M-A-DU
A
22.2
20
85
80
152
197
22
81
171
29
108.0
139.7
9.40
Website
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
Pokaż skompresowany wyświetlacz (19 konfigurowalny produkt)
kolejny numerFL5-45M-A-DU
ShorttextFlanged Bearing Housings mm
Ostatnia aktualizacja13.03.2024 12:53:46
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Order NumberFL5-45M-A-DU
Customs Tariff Number84833080
CNSPHYPROP Physical Properties