Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 30116 5400769 hex socket key 4

Expand Table
EN
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Width across flat
S [mm]
Width across corners max.
E [mm]
Length
L1 [mm]
Length
L2 [mm]
1|3
2|4
3|5
4|6
5|8
5400768
~DIN 911
~ISO 2936
Steel
zinc plated blue
3.00
3.390
53.0
11.00
5400769
~DIN 911
~ISO 2936
Steel
zinc plated blue
4.00
4.530
59.0
19.00
5400770
~DIN 911
~ISO 2936
Steel
zinc plated blue
5.00
5.670
60.0
22.00
5400771
~DIN 911
~ISO 2936
Steel
zinc plated blue
6.00
6.810
65.0
25.00
5400772
~DIN 911
~ISO 2936
Steel
zinc plated blue
8.00
9.090
80.0
35.00
Pokaż widok skompresowany (5 produktów)
kolejny numer5400769
ShorttextHex socket keys short type (~DIN 911; ~ISO 2936), steel, zinc plated blue
Ostatnia aktualizacja10.03.2025 09:14:37
Urządzenie

Klasyfikacje

ICS

25.140.30 Manuell betätigte Handwerkzeuge

CNS

CNSERPBASE Object Properties

ECLASS 6.2

21-04-04-01 Screwdriver
Publication date (year-month)ISO 2936

ECLASS 5.1

21-04-04-01 Screwdriver
Publication date (year-month)ISO 2936

ECLASS 5.0

21-04-04-01 01
Norme à dimensionISO 2936

Standards

ISO-2x-29x-ISO 2936 ISO 2936