Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Control valves
Control valve flange D1 - HoKa control damper version D1 transverse to the pipe direction, with flange on both sides, 4th generation
Funken
...
Control valve flange D1 - HoKa control damper version D1 transverse to the pipe direction, with flange on both sides, 4th generation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Control valve PPs, inside diameter = 75 - 10032662(LOD=M-300)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
CNSORDERNO [mm]
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Material
CNSMAT
KatalogNG
KNG
Color
FAR
Diameter
DA [mm]
Total length
LGES [mm]
34
|
HoKa PP control valve with flanges Ø 160 mm prepared for motor, model D1 in transversal position, 4th generation
35
|
HoKa PP control valve with flanges Ø 180 mm prepared for motor, model D1 in transversal position, 4th generation
36
|
HoKa PP control valve with flanges Ø 200 mm prepared for motor, model D1 in transversal position, 4th generation
37
|
HoKa PP control valve with flanges Ø 225 mm prepared for motor, model D1 in transversal position, 4th generation
38
|
HoKa PP control valve with flanges Ø 250 mm prepared for motor, model D1 in transversal position, 4th generation
39
|
HoKa PP control valve with flanges Ø 280 mm prepared for motor, model D1 in transversal position, 4th generation
40
|
HoKa PP control valve with flanges Ø 315 mm prepared for motor, model D1 in transversal position, 4th generation
41
|
HoKa PP control valve with flanges Ø 355 mm prepared for motor, model D1 in transversal position, 4th generation
42
|
HoKa PP control valve with flanges Ø 400 mm prepared for motor, model D1 in transversal position, 4th generation
43
|
HoKa PPs control valve with flanges Ø 75 mm prepared for motor, model D1 in transversal position, 4th generation
44
|
HoKa PPs control valve with flanges Ø 90 mm prepared for motor, model D1 in transversal position, 4th generation
45
|
HoKa PPs control valve with flanges Ø 110 mm prepared for motor, model D1 in transversal position, 4th generation
46
|
HoKa PPs control valve with flanges Ø 125 mm prepared for motor, model D1 in transversal position, 4th generation
47
|
HoKa PPs control valve with flanges Ø 140 mm prepared for motor, model D1 in transversal position, 4th generation
48
|
HoKa PPs control valve with flanges Ø 160 mm prepared for motor, model D1 in transversal position, 4th generation
49
|
HoKa PPs control valve with flanges Ø 180 mm prepared for motor, model D1 in transversal position, 4th generation
50
|
HoKa PPs control valve with flanges Ø 200 mm prepared for motor, model D1 in transversal position, 4th generation
51
|
HoKa PPs control valve with flanges Ø 225 mm prepared for motor, model D1 in transversal position, 4th generation
10032594
Mechanical
High
HoKa PP control valve with flanges Ø 140 mm prepared for motor, model D1 in transversal position, 4th generation
PP
0140
RAL 7032
140
210
10032596
Mechanical
High
HoKa PP control valve with flanges Ø 160 mm prepared for motor, model D1 in transversal position, 4th generation
PP
0160
RAL 7032
160
210
10032598
Mechanical
High
HoKa PP control valve with flanges Ø 180 mm prepared for motor, model D1 in transversal position, 4th generation
PP
0180
RAL 7032
180
230
10032600
Mechanical
High
HoKa PP control valve with flanges Ø 200 mm prepared for motor, model D1 in transversal position, 4th generation
PP
0200
RAL 7032
200
230
10032602
Mechanical
High
HoKa PP control valve with flanges Ø 225 mm prepared for motor, model D1 in transversal position, 4th generation
PP
0225
RAL 7032
225
230
10032604
Mechanical
High
HoKa PP control valve with flanges Ø 250 mm prepared for motor, model D1 in transversal position, 4th generation
PP
0250
RAL 7032
250
230
10032606
Mechanical
High
HoKa PP control valve with flanges Ø 280 mm prepared for motor, model D1 in transversal position, 4th generation
PP
0280
RAL 7032
280
230
10032607
Mechanical
High
HoKa PP control valve with flanges Ø 315 mm prepared for motor, model D1 in transversal position, 4th generation
PP
0315
RAL 7032
315
230
10032608
Mechanical
High
HoKa PP control valve with flanges Ø 355 mm prepared for motor, model D1 in transversal position, 4th generation
PP
0355
RAL 7032
355
235
10032609
Mechanical
High
HoKa PP control valve with flanges Ø 400 mm prepared for motor, model D1 in transversal position, 4th generation
PP
0400
RAL 7032
400
240
10032662
Mechanical
High
HoKa PPs control valve with flanges Ø 75 mm prepared for motor, model D1 in transversal position, 4th generation
PPs
0075
RAL 7037
75
188
10032673
Mechanical
High
HoKa PPs control valve with flanges Ø 90 mm prepared for motor, model D1 in transversal position, 4th generation
PPs
0090
RAL 7037
90
188
10032675
Mechanical
High
HoKa PPs control valve with flanges Ø 110 mm prepared for motor, model D1 in transversal position, 4th generation
PPs
0110
RAL 7037
110
215
10032677
Mechanical
High
HoKa PPs control valve with flanges Ø 125 mm prepared for motor, model D1 in transversal position, 4th generation
PPs
0125
RAL 7037
125
210
10032679
Mechanical
High
HoKa PPs control valve with flanges Ø 140 mm prepared for motor, model D1 in transversal position, 4th generation
PPs
0140
RAL 7037
140
210
10032680
Mechanical
High
HoKa PPs control valve with flanges Ø 160 mm prepared for motor, model D1 in transversal position, 4th generation
PPs
0160
RAL 7037
160
210
10032682
Mechanical
High
HoKa PPs control valve with flanges Ø 180 mm prepared for motor, model D1 in transversal position, 4th generation
PPs
0180
RAL 7037
180
230
10032684
Mechanical
High
HoKa PPs control valve with flanges Ø 200 mm prepared for motor, model D1 in transversal position, 4th generation
PPs
0200
RAL 7037
200
230
10032685
Mechanical
High
HoKa PPs control valve with flanges Ø 225 mm prepared for motor, model D1 in transversal position, 4th generation
PPs
0225
RAL 7037
225
230
Pokaż skompresowany wyświetlacz (86 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
Funken
- Control valve flange D1
kolejny numer
10032662
Shorttext
HoKa control damper version D1 transverse to the pipe direction, with flange on both sides, 4th generation
Ostatnia aktualizacja
05.02.2025 09:20:57
Urządzenie
słowa kluczowe
Control
Control valve
Control valves
Damper
Generation
Ventilation
both sides
direction
fittings
flange
pipe
transverse
version
Klasyfikacje
CNS
CNSERPBASE Object Properties
Order Number
10032662
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto