Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Inspec.bend_N1 230/90/0,5/316/BA/ICS25

Expand Table
Wszystkie kraje/regiony dostawców
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
C [mm]
D1 [mm]
W1 [°]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
101298
4037494901229
ICS25
Inspec.bend_N1 80/90/0,5/316/BA/ICS25
Architecture
400
80
130
156
200
64
80
90
316
BA
1.61
101299
4037494901236
ICS25
Inspec.bend_N1 100/90/0,5/316/BA/ICS25
Architecture
400
100
150
155
199
64
100
90
316
BA
2.02
100838
4037494901243
ICS25
Inspec.bend_N1 130/90/0,5/316/BA/ICS25
Architecture
400
130
180
166
210
64
130
90
316
BA
2.68
100839
4037494901250
ICS25
Inspec.bend_N1 150/90/0,5/316/BA/ICS25
Architecture
400
150
200
186
230
64
150
90
316
BA
3.05
100840
4037494901267
ICS25
Inspec.bend_N1 180/90/0,5/316/BA/ICS25
Architecture
400
180
230
183
227
64
150
90
316
BA
3.68
100841
4037494901274
ICS25
Inspec.bend_N1 200/90/0,5/316/BA/ICS25
Architecture
400
200
250
188
232
64
150
90
316
BA
3.98
100842
4037494901281
ICS25
Inspec.bend_N1 230/90/0,5/316/BA/ICS25
Architecture
400
230
280
204
248
64
150
90
316
BA
3.86
100843
4037494901298
ICS25
Inspec.bend_N1 250/90/0,5/316/BA/ICS25
Architecture
400
250
300
212
256
64
150
90
316
BA
5.12
100844
4037494901304
ICS25
Inspec.bend_N1 300/90/0,5/316/BA/ICS25
Architecture
400
300
350
237
281
64
200
90
316
BA
6.74
134930
4051921546388
ICS25
In.Bend_weld.N1 400/90/0,6/316/BA/ICS25
Architecture
400
400
450
290
330
64
250
90
316
BA
11.86
134931
4051921546395
ICS25
In.Bend_weld.N1 450/90/0,6/316/BA/ICS25
Architecture
400
450
500
460
498
64
250
90
316
BA
18.49
134932
4051921546401
ICS25
In.Bend_weld.N1 500/90/0,6/316/BA/ICS25
Architecture
400
500
550
471
509
64
250
90
316
BA
20.63
134933
4051921546418
ICS25
In.Bend_weld.N1 600/90/0,6/316/BA/ICS25
Architecture
400
600
650
482
520
64
250
90
316
BA
26.62
134934
4051921546425
ICS25
In.Bend_weld.N1 700/90/0,6/316/BA/ICS25
Architecture
400
700
750
504
542
64
250
90
316
BA
32.07
Pokaż skompresowany wyświetlacz (14 konfigurowalny produkt)
kolejny numerInspec.bend_N1 230/90/0,5/316/BA/ICS25
ShorttextICS 25
Ostatnia aktualizacja14.11.2025 10:17:06
Urządzenie

Klasyfikacje

By BIM categories

BIM_CHIMNEYS Chimneys

By Functionality

BYFUNC_CONVEYING Conveying

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Dwuścienny przewód spalinowy (element budowlany)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model