Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Tee_br.80 180/90/0,5/316/BA/ICS25

Expand Table
Wszystkie kraje/regiony dostawców
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
C [mm]
D1 [mm]
W1 [°]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
120548
4037494499962
ICS25
Tee_br.80 80/90/0,5/316/BA/ICS25
Architecture
400
80
130
285
124
150
80
90
330
316
BA
1.85
113423
4037494498316
ICS25
Tee_br.80 100/90/0,5/316/BA/ICS25
Architecture
400
100
150
285
124
150
80
90
330
316
BA
1.91
114303
4037494498323
ICS25
Tee_br.80 130/90/0,5/316/BA/ICS25
Architecture
400
130
180
285
124
150
80
90
330
316
BA
2.07
114612
4037494498330
ICS25
Tee_br.80 150/90/0,5/316/BA/ICS25
Architecture
400
150
200
285
124
150
80
90
330
316
BA
2.31
115108
4037494498347
ICS25
Tee_br.80 180/90/0,5/316/BA/ICS25
Architecture
400
180
230
285
124
150
80
90
330
316
BA
2.65
115417
4037494498354
ICS25
Tee_br.80 200/90/0,5/316/BA/ICS25
Architecture
400
200
250
285
124
150
80
90
330
316
BA
2.90
115866
4037494498361
ICS25
Tee_br.80 230/90/0,5/316/BA/ICS25
Architecture
400
230
280
285
124
150
80
90
330
316
BA
3.22
116156
4037494498378
ICS25
Tee_br.80 250/90/0,5/316/BA/ICS25
Architecture
400
250
300
285
124
150
80
90
330
316
BA
3.51
116679
4037494498385
ICS25
Tee_br.80 300/90/0,5/316/BA/ICS25
Architecture
400
300
350
285
124
150
80
90
330
316
BA
4.12
117063
4037494498392
ICS25
Tee_br.80 350/90/0,5/316/BA/ICS25
Architecture
400
350
400
285
124
150
80
90
330
316
BA
4.69
Pokaż skompresowany wyświetlacz (10 konfigurowalny produkt)
kolejny numer115108
ShorttextICS 25
Ostatnia aktualizacja14.11.2025 10:17:09
Urządzenie

Klasyfikacje

By BIM categories

BIM_CHIMNEYS Chimneys

By Functionality

BYFUNC_CONVEYING Conveying

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Dwuścienny przewód spalinowy (element budowlany)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model