Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
Elesa+Ganter
Elementy maszyn
DIN 6885
DIN 6885 A - Key, Type A front rounded, high type
Elesa+Ganter
Elementy maszyn
DIN 6885
DIN 6885 A - Key, Type A front rounded, high type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Key DIN 6885-6-6-22-A
Vertical Mode
Expand Table
Preferred catalog language
PL
Reset filters
1/5
E+G PARTNUMBER
PARTNUMBER
h9
B [mm]
H [mm]
Length
L [mm]
for shaft-Ø
FW [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
DIN 6885-5-5-32-A
5
5
32
12-17
0.0060
73182400
YES
Product details
DIN 6885-5-5-36-A
5
5
36
12-17
0.0070
73182400
YES
Product details
DIN 6885-5-5-40-A
5
5
40
12-17
0.0070
73182400
YES
Product details
DIN 6885-5-5-45-A
5
5
45
12-17
0.0080
73182400
YES
Product details
DIN 6885-5-5-50-A
5
5
50
12-17
0.0090
73182400
YES
Product details
DIN 6885-6-6-12-A
6
6
12
17-22
0.0020
73182400
YES
Product details
DIN 6885-6-6-14-A
6
6
14
17-22
0.0040
73182400
YES
Product details
DIN 6885-6-6-16-A
6
6
16
17-22
0.0040
73182400
YES
Product details
DIN 6885-6-6-18-A
6
6
18
17-22
0.0045
73182400
YES
Product details
DIN 6885-6-6-20-A
6
6
20
17-22
0.0050
73182400
YES
Product details
DIN 6885-6-6-22-A
6
6
22
17-22
0.0060
73182400
YES
Product details
DIN 6885-6-6-25-A
6
6
25
17-22
0.0060
73182400
YES
Product details
DIN 6885-6-6-28-A
6
6
28
17-22
0.0070
73182400
YES
Product details
DIN 6885-6-6-32-A
6
6
32
17-22
0.0080
73182400
YES
Product details
DIN 6885-6-6-36-A
6
6
36
17-22
0.0100
73182400
YES
Product details
DIN 6885-6-6-40-A
6
6
40
17-22
0.0100
73182400
YES
Product details
DIN 6885-6-6-45-A
6
6
45
17-22
0.0130
73182400
YES
Product details
DIN 6885-6-6-50-A
6
6
50
17-22
0.0140
73182400
YES
Product details
DIN 6885-6-6-56-A
6
6
56
17-22
0.0150
73182400
YES
Product details
Pokaż widok skompresowany (119 produktów)
Informacja o części
Podobne części
Request for quote (RFQ)
Elesa+Ganter
- DIN 6885 A
kolejny numer
DIN 6885-6-6-22-A
Shorttext
Key, Type A front rounded, high type
Ostatnia aktualizacja
15.12.2025 09:17:11
Urządzenie
słowa kluczowe
DIN
Elementy
maszyn
Klasyfikacje
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-10-05-06 Wpust pasowany
90-90-90-90 Klasa tymczasowa (poza klasyfikacją)
ECLASS 10.1
23-10-05-06 Fitted key
90-90-90-90 Interim classification (unspecified)
ECLASS 10.0.1
23-10-05-06 Fitted key
90-90-90-90 Interim classification (unspecified)
ECLASS 9.1
23-10-05-06 Fitted key
90-90-90-90 Interim classification (unspecified)
ECLASS 9.0
23-10-05-06 Fitted key
90-90-90-90 Interim classification (unspecified)
ECLASS 8.1
23-10-05-06 Fitted key
90-90-90-90 Interim classification (unspecified)
ECLASS 8.0
23-10-05-06 Fitted key
90-90-90-90 Interim classification (unspecified)
ECLASS 7.1
23-10-05-06 Fitted key
90-90-90-90 Interim classification (unspecified)
ECLASS 7.0
23-10-05-06 Fitted key
90-90-90-90 Interim classification (unspecified)
ECLASS 6.2
90-90-90-90 Interim classification (unspecified)
ECLASS 6.1
90-90-90-90 Interim classification (unspecified)
ECLASS 6.0
90-90-90-90 Interim classification (unspecified)
Standards
DIN-6x-68x-DIN 6885 DIN 6885