Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
23 - Element maszyn, mocowanie, okucie
23-30 - Prowadnice liniowe
23-30-17 - Moduł /oś liniowa
EP(x)-II - 30/40/50 twin tube - Linearunit
ECLASS 9.1
...
23-30 - Prowadnice liniowe
23-30-17 - Moduł /oś liniowa
EP(x)-II - 30/40/50 twin tube - Linearunit
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
7954011A1AA0450 Rohrsystem Lineareinheit EPX-II 40
Vertical Mode
Expand Table
Wszystkie kraje/regiony dostawców
Reset filters
1/5
Article description
ARTIKEL
Type
TYPE
Order-No.
BEST
Version
AUS
Shaft end
SP
Spindle version
SPINDELAUS
Screw bearing
LAX
Travel
HUB [mm]
max. Stroke
HUBMAX [mm]
Position of the carriage
HUBST1 [mm]
Position of the 2nd carriage (only for split screw - adjustable)
HUBST2
Spindle clamping option
Z1
Version
AUSKG
Centering sets
ZS
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
Tubular linear unit EP-II
Size 30
7933031A1AA0350
Right and lefthand thread
shaft on both sides
-
Ball bearing
150
1800
37.5
0
Standard
-
without
Tubular linear unit EP-II
Size 40
7934011A1AA0390
Right and lefthand thread
shaft on one side
-
Ball bearing
150
2760
37.5
0
Standard
-
without
Tubular linear unit EP-II
Size 40
7934031A1AA0390
Right and lefthand thread
shaft on both sides
-
Ball bearing
150
2760
37.5
0
Standard
-
without
Tubular linear unit EP-II
Size 50
7935011A1AA0438
Right and lefthand thread
shaft on one side
-
Ball bearing
150
2712
37.5
0
Standard
-
without
Tubular linear unit EP-II
Size 50
7935031A1AA0438
Right and lefthand thread
shaft on both sides
-
Ball bearing
150
2712
37.5
0
Standard
-
without
Tubular linear unit EP-II
Size 30
7943031A1AA0550
Split screw
shaft on both sides
-
Ball bearing
300
1375
75
75
Standard
-
without
Tubular linear unit EP-II
Size 40
7944031A1AA0600
Split screw
shaft on both sides
-
Ball bearing
300
2700
75
75
Standard
-
without
Tubular linear unit EP-II
Size 50
7945031A1AA0660
Split screw
shaft on both sides
-
Ball bearing
300
2640
75
75
Standard
-
without
Tubular linear unit EPX-II
Size 30
7953011A1AA0380
Right or lefthand thread
shaft on one side
Righthand thread
Ball bearing
150
1344
75
0
Standard
Basic
without
Tubular linear unit EPX-II
Size 30
7953031A1AA0380
Right or lefthand thread
shaft on both sides
Righthand thread
Ball bearing
150
1318
75
0
Standard
Basic
without
Tubular linear unit EPX-II
Size 40
7954011A1AA0450
Right or lefthand thread
shaft on one side
Righthand thread
Ball bearing
150
2700
75
0
Standard
Basic
without
Tubular linear unit EPX-II
Size 40
7954031A1AA0450
Right or lefthand thread
shaft on both sides
Righthand thread
Ball bearing
150
2700
75
0
Standard
Basic
without
Tubular linear unit EPX-II
Size 50
7955011A1AA0500
Right or lefthand thread
shaft on one side
Righthand thread
Ball bearing
150
2650
75
0
Standard
Basic
without
Tubular linear unit EPX-II
Size 50
7955031A1AA0500
Right or lefthand thread
shaft on both sides
Righthand thread
Ball bearing
150
2650
75
0
Standard
Basic
without
Tubular linear unit EPX-II
Size 30
7973011A1AA0510
Right and lefthand thread
shaft on one side
-
Ball bearing
150
1640
37.5
0
Standard
-
without
Tubular linear unit EPX-II
Size 30
7973031A1AA0510
Right and lefthand thread
shaft on both sides
-
Ball bearing
150
1640
37.5
0
Standard
-
without
Tubular linear unit EPX-II
Size 40
7974011A1AA0630
Right and lefthand thread
shaft on one side
-
Ball bearing
150
2520
37.5
0
Standard
-
without
Tubular linear unit EPX-II
Size 40
7974031A1AA0630
Right and lefthand thread
shaft on both sides
-
Ball bearing
150
2520
37.5
0
Standard
-
without
Tubular linear unit EPX-II
Size 50
7975011A1AA0706
Right and lefthand thread
shaft on one side
-
Ball bearing
150
2444
37.5
0
Standard
-
without
Pokaż skompresowany wyświetlacz (34 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
ECLASS 9.1
- EP(x)-II - 30/40/50 twin tube
kolejny numer
7954011A1AA____
Shorttext
Linearunit
Ostatnia aktualizacja
09.12.2025 18:48:04
Urządzenie
Klasyfikacje
By Functionality
BYFUNC_POSITIONING Positioning
CNS
CNSERPBASE Object Properties
Certificate ISO14001
yes
Order Number
7954011A1AA____
Certificate REACH
..\..\..\..\..\pool_normalien\icons-symbole\icon_reach8bit250x250.png
Certificate RoHS
..\..\..\..\..\pool_normalien\icons-symbole\icon_rohs8bit250x250.png
Certificate WEEE
DE71223010
Customs Tariff Number
84798997
Certificate Proposition 65
0
Certificate Explosion Protection
0
Maintenance Intervals
according to assembly instructions
CNSPHYPROP Physical Properties
ECLASS 14.0
23-30 Prowadnice liniowe
23-30-17 Moduł /oś liniowa
23-30-17-90 Moduł /oś liniowa (poza klasyfikacją)
23-30-07-92 Gwint trapezowy symetryczny (prowadnice liniowe, akcesoria)
23-30-01-92 Prowadnica ślizgowa (prowadnice liniowe, akcesoria)
23-30-90-90 Prowadnice liniowe (inne, poza klasyfikacją)
ECLASS 12.0
23-30 Prowadnice liniowe
23-30-17 Moduł /oś liniowa
23-30-17-90 Moduł /oś liniowa (poza klasyfikacją)
23-30-07-92 Gwint trapezowy symetryczny (prowadnice liniowe, akcesoria)
23-30-01-92 Prowadnica ślizgowa (prowadnice liniowe, akcesoria)
23-30-90-90 Prowadnice liniowe (inne, poza klasyfikacją)
ECLASS 10.1
23-30 Prowadnice liniowe
23-30-17 Moduł /oś liniowa
23-30-17-90 Moduł /oś liniowa (poza klasyfikacją)
23-30-92-01 Gwint trapezowy symetryczny (prowadnice liniowe, akcesoria)
23-30-92-08 Prowadnica ślizgowa (prowadnice liniowe, akcesoria)
23-30-92-90 Prowadnice liniowe (akcesoria, poza klasyfikacją)
ECLASS 9.1
23-30 Prowadnice liniowe
23-30-17 Moduł /oś liniowa
23-30-17-90 Moduł /oś liniowa (poza klasyfikacją)
23-30-92-01 Gwint trapezowy symetryczny (prowadnice liniowe, akcesoria)
23-30-92-08 Prowadnica ślizgowa (prowadnice liniowe, akcesoria)
23-30-92-90 Prowadnice liniowe (akcesoria, poza klasyfikacją)
ECLASS 8.0
23-30 Linear motion
23-30-17 Linear motion module/axle
23-30-17-90 Linear motion module/axle (unspecified)
23-30-92-01 Trapeze thread drive (linear technology, accessories)
23-30-92-08 Glide guide (linear technology, accessories)
23-30-92-90 Linear motion (accessories, unspecified)