Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-026-601 MC-JMF54BL

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Product Type
PRODUCTTYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Environment
ENVIRONMENT
Additional Function
ADDITIONALFUNCTION
Colour
COLOUR
Body Material
BODYMATERIAL
Board Thickness
BOARDTHICKNESS
Weight
WEIGHT [g]
1
2
140-026-601
MC-JMF54BL
4510932139953
Standard
Magnetic Catch
Horizontal (recessed)
25
2.6
54
10
16.5
Anti-corrosion|Clean Room
One-touch Installation
Grey
Polypropylene (PP)
0.7 to 2.0
13
140-026-602
MC-JMF54WT
4510932139960
Standard
Magnetic Catch
Horizontal (recessed)
25
2.6
54
10
16.5
Anti-corrosion|Clean Room
One-touch Installation
Black
Polypropylene (PP)
0.7 to 2.0
13
Pokaż widok skompresowany (2 produktów)
ShorttextMagnetic Catch
Ostatnia aktualizacja20.10.2025 13:46:42
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Order Number140-026-601
Type CodeMC-JMF54BL
GTIN-Code4510932139953
Order Number140-026-601
CNSPHYPROP Physical Properties