Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-050-036 MC-SS30

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Product Type
PRODUCTTYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Additional Function
ADDITIONALFUNCTION
Colour
COLOUR
Body Colour
BODYCOLOUR
Body Material
BODYMATERIAL
Board Thickness
BOARDTHICKNESS
Door Thickness
DOORTHICKNESS
1
140-050-036
MC-SS30
4510932004534
Standard
Magnetic Catch
Horizontal (recessed)
29.4
3
29
17
24
One-touch Installation
White/Ivory
Ivory
ABS
0.8 to 0.8
0.8
Pokaż widok skompresowany (1 produktów)
ShorttextMagnetic Catch
Ostatnia aktualizacja20.10.2025 13:48:00
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties