Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-025-898 HG-JHM9-U-WT

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Colour
COLOUR
Opening Angle
OPENINGANGLE
Torque N.m/1set
TORQUENM1SET
Max Torque kgf.cm/1 set
MAXTORQUEKGFCM1SET
Min Torque kgf.cm/1 set
MINTORQUEKGFCM1SET
Max Torque N.m/1 set
MAXTORQUENM1SET
Min Torque N.m/1 set
MINTORQUENM1SET
Torque kgf.cm/2pcs
TORQUEKGFCM2PCS
Length L
LENGTHL
Width W
WIDTHW
MANUAL
1
2
3
4
170-025-897
HG-JHM9-U-BL
4510932039840
Special Type
Polyacetal (POM)
Black
105°
0.054 to 0.086
0.88
0.55
0.086
0.054
0.55 to 0.88
59
32
Link
170-025-898
HG-JHM9-U-WT
4510932088534
Special Type
Polyacetal (POM)
White
105°
0.054 to 0.086
0.88
0.55
0.086
0.054
0.55 to 0.88
59
32
Link
170-037-328
HG-JHM9-U4-BL
4510932180603
Special Type
Polyacetal (POM)
Black
105°
0.027 to 0.043
0.44
0.275
0.043
0.027
0.275 to 0.44
59
32
Link
170-037-329
HG-JHM9-U4-WT
4510932180610
Special Type
Polyacetal (POM)
White
105°
0.027 to 0.043
0.44
0.275
0.043
0.027
0.275 to 0.44
59
32
Link
Pokaż widok skompresowany (4 produktów)
ShorttextMINI DAMPER HINGE
Ostatnia aktualizacja20.10.2025 13:47:35
Urządzenie