Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RA21204NH270BB4

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
min. overload protector
AAH656 [A]
1
Load feeder, direct starter, S0, 23-28 A, 24 V DC, 150 kA
Load feeder fuseless, Direct-on-line starting 400 V AC, Size S0 23.0...28.0 A 24 V DC Spring-type terminal for 60 mm busbar systems (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) Direct (on-line) starter SIRIUS 3RA21 for protecting and starting motors.The 3RA21 direct-on-line starter is a proven and factory-fitted combination of a 3RV2 motor starter protector and a 3RT2 contactor which are already fully wired and connected both mechanically and electrically. They are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.The 3RA2 load feeders are available with AC and DC operation in the sizes S00, S0 and S2 with setting ranges from 0.14 to 65 A. They are offered with screw terminals or spring-loaded terminals for mounting on DIN rails, screw mounting and installation on 60 mm busbars. In addition, we offer more than 40,000 other proven combinations of individual devices for safeguarding, switching and starting a wide variety of applications up to 630 A.All the accessories for 3RV2 motor starter protectors and for 3RT2 contactors are standard for all sizes and can be used for installing load feeders. The optional SIRIUS 3RV29 infeed system (for S00 and S0) considerably reduces the wiring outlay.The 3RA21 load feeders replace the tried and tested 3RA11 series.Simple, efficient and always up to date - SIRIUS modular system.
195125034419
3RA2120-4NH27-0BB4
3RA21204NH270BB4
Siemens AG
SIRIUS NG LOAD FEEDER
23
Pokaż widok skompresowany (1 produktów)
kolejny numer3RA21204NH270BB4
ShorttextMotor starter combination
Ostatnia aktualizacja19.09.2023 08:22:16
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-05 Silnik z rozrusznikiem
27-02-40-02 Rozrusznik silnikowy

ECLASS 13.0

27-37-09-05 Silnik z rozrusznikiem
27-02-40-02 Rozrusznik silnikowy

ECLASS 11.0

27-37-09-05 Silnik z rozrusznikiem
27-02-40-02 Rozrusznik silnikowy

ECLASS 10.1

27-37-09-05 Silnik z rozrusznikiem

ECLASS 9.1

27-37-09-05 Silnik z rozrusznikiem
CLASS 10CLASS 10
YesYes
Spring pulley connectionSpring pulley connection
IP20IP20

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination