Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RK13256LS712AA5

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Motor starter M200D AS-i communication: AS-i direct starter, electron. switching
SIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Electronic switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch Motor starters SIRIUS M200D for starting, monitoring and protecting motors and loads for use in the field, for example in conveyor systems.The rugged motor starters with a high degree of protection for AS-Interface are easy to configure and, thanks to the modular starter concept and pre-assembled cables, they can be installed quickly without any errors and replaced equally quickly during servicing. The integration of associated sensors is supported. The use of the devices increases the availability of the plant thanks to the comprehensive diagnostics concept and sophisticated plant monitoring. The Motor Starter ES software is available for configuration, commissioning, operation and diagnostics. The motor starters are approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.Available as direct-on-line or reversing starter with various motor current ranges, optionally electromechanical or electronic switching, optionally with brake control or local operator panel.An extensive range of accessories, such as pre-assembled cables, suitable for all M200D motor starters, is available.SIRIUS M200D - The rugged motor starter for distributed drive solutions.
662643544404
3RK1325-6LS71-2AA5
3RK13256LS712AA5
Siemens AG
MOTOR STARTER M200D AS-I STANDARD
Pokaż widok skompresowany (1 produktów)
kolejny numer3RK13256LS712AA5
ShorttextMotor starter M200D AS-i communication: AS-i direct starter, electron. switching
LongtextSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Electronic switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch Motor starters SIRIUS M200D for starting, monitoring and protecting motors and loads for use in the field, for example in conveyor systems.The rugged motor starters with a high degree of protection for AS-Interface are easy to configure and, thanks to the modular starter concept and pre-assembled cables, they can be installed quickly without any errors and replaced equally quickly during servicing. The integration of associated sensors is supported. The use of the devices increases the availability of the plant thanks to the comprehensive diagnostics concept and sophisticated plant monitoring. The Motor Starter ES software is available for configuration, commissioning, operation and diagnostics. The motor starters are approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.Available as direct-on-line or reversing starter with various motor current ranges, optionally electromechanical or electronic switching, optionally with brake control or local operator panel.An extensive range of accessories, such as pre-assembled cables, suitable for all M200D motor starters, is available.SIRIUS M200D - The rugged motor starter for distributed drive solutions.
Ostatnia aktualizacja19.09.2023 08:22:56
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Description longSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Electronic switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch Motor starters SIRIUS M200D for starting, monitoring and protecting motors and loads for use in the field, for example in conveyor systems.The rugged motor starters with a high degree of protection for AS-Interface are easy to configure and, thanks to the modular starter concept and pre-assembled cables, they can be installed quickly without any errors and replaced equally quickly during servicing. The integration of associated sensors is supported. The use of the devices increases the availability of the plant thanks to the comprehensive diagnostics concept and sophisticated plant monitoring. The Motor Starter ES software is available for configuration, commissioning, operation and diagnostics. The motor starters are approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.Available as direct-on-line or reversing starter with various motor current ranges, optionally electromechanical or electronic switching, optionally with brake control or local operator panel.An extensive range of accessories, such as pre-assembled cables, suitable for all M200D motor starters, is available.SIRIUS M200D - The rugged motor starter for distributed drive solutions.
Description shortMotor starter M200D AS-i communication: AS-i direct starter, electron. switching
GTIN-Code662643544404
Order Number3RK13256LS712AA5

ECLASS 14.0

27-37-09-05 Silnik z rozrusznikiem
Warunkowy znamionowy prąd zwarciowy Iq50
rodzaj koordynacji1
GTIN4011209823853
numer artykułu produktu producenta3RK1325-6LS71-2AA5
Nazwa producentaSiemens AG
MarkaSIRIUS
adres dodatkowego łączahttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK13256LS712AA5
Korzeń produktu producentaSIRIUS
Opis produktu producentaSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Electronic switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch
możliwy autobusYes
27-02-40-02 Rozrusznik silnikowy

ECLASS 11.0

27-37-09-05 Silnik z rozrusznikiem
Conditional rated short-circuit current Iq50
Rated operating power with AC-3, 400 V5.500
Rated operating current Ie12
Greatest value of overload release adjustment range12
short-circuit release presentYes
min. rated control voltage Us with DC20.400
Lowest value of setting range for overload tripper1.500
type of coordination1
GTIN4011209823853
product article number of manufacturer3RK1325-6LS71-2AA5
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK13256LS712AA5
Manufacturer product rootSIRIUS
Manufacturer product descriptionSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Electronic switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch
bus possibleYes
27-02-40-02 Rozrusznik silnikowy

ECLASS 10.1

27-37-09-05 Silnik z rozrusznikiem
Conditional rated short-circuit current Iq50
Rated operating power with AC-3, 400 V5.500
Rated operating current Ie12
Greatest value of overload release adjustment range12
short-circuit release presentYes
min. rated control voltage Us with DC20.400
Lowest value of setting range for overload tripper1.500
type of coordination1
GTIN4011209823853
product article number of manufacturer3RK1325-6LS71-2AA5
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK13256LS712AA5
Manufacturer product rootSIRIUS
Manufacturer product descriptionSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Electronic switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch
bus possibleYes
Max. rated DC voltage for controls28.800

ECLASS 9.1

27-37-09-05 Silnik z rozrusznikiem
Conditional rated short-circuit current Iq50
Rated operating power with AC-3, 400 V5.500
Rated operating current Ie12
Greatest value of overload release adjustment range12
short-circuit release presentYes
min. rated control voltage Us with DC20.400
Lowest value of setting range for overload tripper1.500
type of coordination1
GTIN4011209823853
Manufacturer product number3RK1325-6LS71-2AA5
Manufacturer nameSiemens AG
BrandSIRIUS
additional link addresshttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK13256LS712AA5
Manufacturer product rootSIRIUS
Manufacturer product descriptionSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Standard Electronic switching AC-3, 5.5 kW / 400 V 1.5 A...12.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch
bus possibleYes
Max. rated DC voltage for controls28.800

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination
Rated operation power at AC-3, 400 V5.500
Rated operation current Ie12
Overload release current setting12
With short-circuit releaseYes
Rated control supply voltage Us at DC20.400