Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RM13071AA04

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
min. overload protector
AAH656 [A]
1
Reversing starter failsafe, 1.6-7 A, 24 V DC, screw terminal
Fail-safe reversing starter, 3RM1, 500 V, 0.55 - 3 kW, 1.6 - 7 A, 24 V DC, screw terminals Failsafe reversing starters SIRIUS 3RM1 for functional switching of three-phase motors.Narrow design, multifunctional, with electronic overload protection, durable and energy-efficient hybrid switching technology, small number of different devices due to wide setting ranges, easy installation thanks to low wiring requirements, fast error diagnostics due to LED display, innovative enclosure concept, e.g. with labeled cover caps and removable terminals.Available as direct or reversing starter, optionallywith ATEX certification and safety-related shutdown, with various motor current ranges, supply voltage types and connection technologies.An extensive range of accessories, such as device connector, fuse module, infeed system or sealable covers, completes the system.Getting started in minimum space - SIRIUS 3RM1 motor starters.
4011209914490
3RM1307-1AA04
3RM13071AA04
Siemens AG
REV. STARTER 1.6-7.0A, 24V SAFETY SCREW
1.600
Pokaż widok skompresowany (1 produktów)
kolejny numer3RM13071AA04
ShorttextMotor starter combination
Ostatnia aktualizacja19.09.2023 08:22:52
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-05 Silnik z rozrusznikiem
27-02-40-02 Rozrusznik silnikowy

ECLASS 11.0

27-37-09-05 Silnik z rozrusznikiem
27-02-40-02 Rozrusznik silnikowy

ECLASS 10.1

27-37-09-05 Silnik z rozrusznikiem

ECLASS 9.1

27-37-09-05 Silnik z rozrusznikiem
NoNo
NoNo

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination