Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RK19080AP000HP0

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
BaseUnit ET 200SP with F-DI forwarding for motor starter with infeed 500 V
Base unit (BU30-MS8) with F-DI forwarding For ET 200SP motor starter With infeed 500 V Incl. infeed bus cover BaseUnit SIMATIC ET 200SP for accepting the ET 200SP motor starters into the ET 200SP system, including energy infeed and communication interface.The BaseUnit permits easy installation and reduces the wiring to the single infeed. The rugged design and keyed connection technology enable use in harsh industrial conditions.The BaseUnits are available with various infeeds for the motor starters.The ET 200SP distributed I/O supersedes the tried and tested ET 200S system.ET 200SP motor starters - flexible Powerful. Space-saving.
195125318151
3RK1908-0AP00-0HP0
3RK19080AP000HP0
Siemens AG
ET 200SP, BU F-DI-forwarding infeed 500V
Pokaż widok skompresowany (1 produktów)
kolejny numer3RK19080AP000HP0
ShorttextBaseUnit ET 200SP with F-DI forwarding for motor starter with infeed 500 V
LongtextBase unit (BU30-MS8) with F-DI forwarding For ET 200SP motor starter With infeed 500 V Incl. infeed bus cover BaseUnit SIMATIC ET 200SP for accepting the ET 200SP motor starters into the ET 200SP system, including energy infeed and communication interface.The BaseUnit permits easy installation and reduces the wiring to the single infeed. The rugged design and keyed connection technology enable use in harsh industrial conditions.The BaseUnits are available with various infeeds for the motor starters.The ET 200SP distributed I/O supersedes the tried and tested ET 200S system.ET 200SP motor starters - flexible Powerful. Space-saving.
Ostatnia aktualizacja19.09.2023 08:27:03
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
Description longBase unit (BU30-MS8) with F-DI forwarding For ET 200SP motor starter With infeed 500 V Incl. infeed bus cover BaseUnit SIMATIC ET 200SP for accepting the ET 200SP motor starters into the ET 200SP system, including energy infeed and communication interface.The BaseUnit permits easy installation and reduces the wiring to the single infeed. The rugged design and keyed connection technology enable use in harsh industrial conditions.The BaseUnits are available with various infeeds for the motor starters.The ET 200SP distributed I/O supersedes the tried and tested ET 200S system.ET 200SP motor starters - flexible Powerful. Space-saving.
Description shortBaseUnit ET 200SP with F-DI forwarding for motor starter with infeed 500 V
GTIN-Code195125318151
Order Number3RK19080AP000HP0

ECLASS 14.0

27-37-09-05 Silnik z rozrusznikiem
GTIN4047621066219
numer artykułu produktu producenta3RK1908-0AP00-0HP0
Nazwa producentaSiemens AG
MarkaSIMATIC
adres dodatkowego łączahttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK19080AP000HP0
Korzeń produktu producentaSIMATIC
Opis produktu producentaBase unit (BU30-MS8) with F-DI forwarding For ET 200SP motor starter With infeed 500 V Incl. infeed bus cover
27-02-40-02 Rozrusznik silnikowy

ECLASS 11.0

27-37-09-05 Silnik z rozrusznikiem
Rated operating current Ie32
GTIN4047621066219
product article number of manufacturer3RK1908-0AP00-0HP0
Manufacturer nameSiemens AG
BrandSIMATIC
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK19080AP000HP0
Manufacturer product rootSIMATIC
Manufacturer product descriptionBase unit (BU30-MS8) with F-DI forwarding For ET 200SP motor starter With infeed 500 V Incl. infeed bus cover
degree of protectionIP20
27-02-40-02 Rozrusznik silnikowy

ECLASS 10.1

27-37-09-05 Silnik z rozrusznikiem
Rated operating current Ie32
GTIN4047621066219
product article number of manufacturer3RK1908-0AP00-0HP0
Manufacturer nameSiemens AG
BrandSIMATIC
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK19080AP000HP0
Manufacturer product rootSIMATIC
Manufacturer product descriptionBase unit (BU30-MS8) with F-DI forwarding For ET 200SP motor starter With infeed 500 V Incl. infeed bus cover
degree of protectionIP20

ECLASS 9.1

27-37-09-05 Silnik z rozrusznikiem
Rated operating current Ie32
GTIN4047621066219
Manufacturer product number3RK1908-0AP00-0HP0
Manufacturer nameSiemens AG
BrandSIMATIC
additional link addresshttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK19080AP000HP0
Manufacturer product rootSIMATIC
Manufacturer product descriptionBase unit (BU30-MS8) with F-DI forwarding For ET 200SP motor starter With infeed 500 V Incl. infeed bus cover
Protection type IPIP20

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination
Rated operation current Ie32
Degree of protection (IP)IP20