Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MPFZU12-10

Expand Table
EN
1/5
Part No.
PN
Material
MAT
d
DD [mm]
d Tolerance
DDTOL [mm]
L
L [mm]
D
D [mm]
D Tolerance
DTOL [mm]
Thickness (N)
T [mm]
H
H [mm]
t
TT [mm]
t Tolerance
TTTOL [mm]
Housing Dia. (Reference)
HD [mm]
Housing Dia. Tolerance
HDTOL [mm]
1
2
3
4
5
6
7
8
9
10
11
MPFZU5-10
High Tensile Copper Alloy Solid Lubricant Embedded
5
+0.032/+0.020
10
7
+0.028/+0.019
1.0
11
2
0/-0.1
7
+0.015/0
MPFZU6-10
High Tensile Copper Alloy Solid Lubricant Embedded
6
+0.032/+0.020
10
8
+0.028/+0.019
1.0
12
2
0/-0.1
8
+0.015/0
MPFZU8-10
High Tensile Copper Alloy Solid Lubricant Embedded
8
+0.040/+0.025
10
10
+0.028/+0.019
1.0
14
2
0/-0.1
10
+0.015/0
MPFZU10-10
High Tensile Copper Alloy Solid Lubricant Embedded
10
+0.040/+0.025
10
12
+0.034/+0.023
1.0
16
2
0/-0.1
12
+0.018/0
MPFZU12-10
High Tensile Copper Alloy Solid Lubricant Embedded
12
+0.050/+0.032
10
15
+0.034/+0.023
1.5
21
3
0/-0.1
15
+0.018/0
MPFZU13-12
High Tensile Copper Alloy Solid Lubricant Embedded
13
+0.050/+0.032
12
16
+0.034/+0.023
1.5
22
3
0/-0.1
16
+0.018/0
MPFZU15-10
High Tensile Copper Alloy Solid Lubricant Embedded
15
+0.050/+0.032
10
18
+0.034/+0.023
1.5
24
3
0/-0.1
18
+0.018/0
MPFZU16-12
High Tensile Copper Alloy Solid Lubricant Embedded
16
+0.050/+0.032
12
20
+0.041/+0.028
2.0
26
3
0/-0.1
20
+0.021/0
MPFZU20-15
High Tensile Copper Alloy Solid Lubricant Embedded
20
+0.061/+0.040
15
24
+0.041/+0.028
2.0
32
4
0/-0.1
24
+0.021/0
MPFZU25-30
High Tensile Copper Alloy Solid Lubricant Embedded
25
+0.061/+0.040
30
29
+0.041/+0.028
2.0
37
4
0/-0.1
29
+0.021/0
MPFZU30-30
High Tensile Copper Alloy Solid Lubricant Embedded
30
+0.061/+0.040
30
34
+0.050/+0.034
2.0
42
4
0/-0.1
34
+0.025/+0
Pokaż skompresowany wyświetlacz (11 konfigurowalny produkt)
ShorttextOil Free Bushings - Copper Alloy Flanged - Thin Wall Type
Ostatnia aktualizacja29.11.2024 04:06:12
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties