
Create a simple sketch to find similar parts

Create a simple sketch to find similar parts




| Customs Tariff Number | 85369010 |
| Description long | Zaślepka ochronna gniazda. |
| Description short | Zaślepka obudowy złącza, IP67 |
| GTIN-Code | 4064675591405 |
| Order Number | 2820090000 |
| Product website | https://eshop.weidmueller.com/p/2820090000 |
| Type Code | PC RC M |
| Use Case | https://eshop.weidmueller.com/p/2820090000 |
| Typ produktu | PC RC M |
| GTIN | 4064675591405 |
| numer artykułu produktu producenta | 2820090000 |
| Nazwa producenta | Weidmueller Group |
| adres dodatkowego łącza | https://eshop.weidmueller.com/p/2820090000 |
| certyfikat/zatwierdzenie | CULUS |
| Degree of protection (IP), mounted | IP67 |
| Product type | PC RC M |
| GTIN | 4064675591405 |
| product article number of manufacturer | 2820090000 |
| Manufacturer name | Weidmueller Group |
| address of additional link | https://eshop.weidmueller.com/p/2820090000 |
| color | czarny |
| certificate/approval | CULUS |
| Degree of protection (IP), mounted | IP67 |
| customs tariff number (TARIC) | 85369010 |
| Product type | PC RC M |
| GTIN | 4064675591405 |
| product article number of manufacturer | 2820090000 |
| Manufacturer name | Weidmueller Group |
| address of additional link | https://eshop.weidmueller.com/p/2820090000 |
| color | czarny |
| certificate/approval | CULUS |
| Degree of protection (IP), mounted | IP67 |
| Colour | czarny |