Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6026-352623-pluger valve 2/2 Wege direct-acting

Expand Table
EN
1/5
Podgląd obrazu
PREVIEWPERLINE
Ident number
BUNR
Nominal pressure max (liquid)
XAA896 [bar]
Main valve orifice 1 (P) (mm)
XAA134 [mm]
Kv value (water)
XAB058 [m3/h]
Port connection 1 type
XAA595
Port connection 1 thread marking
XAA596
Voltage min / rated voltage
XAA708 [V]
Voltage max / rated voltage
XAA709 [V]
Voltage frequency 1
XAA718 [Hz]
Voltage frequency 1
XAA719 [Hz]
AC voltage
XAA722
DC voltage
XAA723
Rated power consumption
XAA303 [W]
Main valve wetted material
XAA317
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
352610
5.0
10
1.500
G
1/2
110
120
50
60
Yes
No
85
stainless steel
352611
5.0
10
1.500
G
1/2
230
240
50
60
Yes
No
85
stainless steel
352612
3.0
12
1.800
G
1/2
24
24
50
60
Yes
Yes
85
stainless steel
352613
3.0
12
1.800
G
1/2
110
120
50
60
Yes
No
85
stainless steel
352614
3.0
12
1.800
G
1/2
230
240
50
60
Yes
No
85
stainless steel
352618
10.0
5
0.650
G
1/2
24
24
50
60
Yes
Yes
85
brass
352619
10.0
5
0.650
G
1/2
110
120
50
60
Yes
No
85
brass
352620
10.0
5
0.650
G
1/2
230
240
50
60
Yes
No
85
brass
352621
10.0
6
0.800
G
1/2
24
24
50
60
Yes
Yes
85
brass
352622
10.0
6
0.800
G
1/2
110
120
50
60
Yes
No
85
brass
352623
10.0
6
0.800
G
1/2
230
240
50
60
Yes
No
85
brass
352624
10.0
8
0.900
G
1/2
24
24
50
60
Yes
Yes
85
brass
352625
10.0
8
0.900
G
1/2
110
120
50
60
Yes
No
85
brass
352626
10.0
8
0.900
G
1/2
230
240
50
60
Yes
No
85
brass
352627
5.0
10
1.500
G
1/2
24
24
50
60
Yes
Yes
85
brass
352628
5.0
10
1.500
G
1/2
110
120
50
60
Yes
No
85
brass
352629
5.0
10
1.500
G
1/2
230
240
50
60
Yes
No
85
brass
352630
3.0
12
1.800
G
1/2
24
24
50
60
Yes
Yes
85
brass
352631
3.0
12
1.800
G
1/2
110
120
50
60
Yes
No
85
brass
Pokaż widok skompresowany (126 produktów)
kolejny numer352623
ShorttextPlunger valve, 2/2-way, direct-acting
Ostatnia aktualizacja14.01.2020 14:18:37
Urządzenie