Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SFA25G0-1X/M/01

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Type
TYPE
Size
SIZE
Type of connection (connection A)
TC
Tank bore
TB
Pre-decompression
PD
Component series
CS
Seal material
SM
Connection version
CV
Datasheet
RNR
1
SFA25G0-1X/M/01
R901100835
SFA: Prefill valve
25: Size 25
G: Threaded connection
Without tank bore
0: Without pre-decompression
1X: Component series 10 to 19
M: NBR seals
01: Threaded holes with pipe thread according to DIN 3852 part 2
RE20485
Pokaż skompresowany wyświetlacz (1 konfigurowalny produkt)
kolejny numerR901100835
ShorttextPrefill valve
Ostatnia aktualizacja31.07.2025 09:05:20
Urządzenie

Klasyfikacje

By Categories

Fluid_Technology Technologii płynów
Hydraulics Hydraulika
Pump Pompy
Valve Zawór
Cylinder Butli

CNS

CNSERPBASE Object Properties