Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RD500M226AT05NE00

Expand Table
EN
1/5
Part No.
PARTNO
Dash No. MIL-G-5514F
DN
Rod Diameter
BI [Cal]
Rod Diameter Tolerance
TBI [Cal]
Groove Diameter
EI [Cal]
Groove Diameter Tolerance
TEI [Cal]
Diametral clearance D max.
DI [Cal]
Radius
RI [Cal]
Groove Width +0.010/-0.000
G0I [Cal]
Groove Width +0.010/-0.000
G1I [Cal]
Groove Width +0.010/-0.000
G2I [Cal]
Rod Diameter
BM [mm]
Rod Diameter Tolerance
TBM [mm]
Groove Diameter
EM [mm]
73|RD500M217AT05NE
74|RD500M218AT05NE
75|RD500M219AT05NE
76|RD500M220AT05NE
77|RD500M221AT05NE
78|RD500M222AT05NE
79|RD500M223AT05NE
80|RD500M224AT05NE
81|RD500M225AT05NE
82|RD500M226AT05NE
83|RD500M227AT05NE
84|RD500M228AT05NE
85|RD500M229AT05NE
86|RD500M230AT05NE
87|RD500M231AT05NE
88|RD500M232AT05NE
89|RD500M233AT05NE
90|RD500M234AT05NE
RD500M216
216
1.123
+0.000/-0.002
1.366
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
28.52
+0.00/-0.05
34.70
RD500M217
217
1.185
+0.000/-0.002
1.428
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
30.10
+0.00/-0.05
36.27
RD500M218
218
1.248
+0.000/-0.002
1.491
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
31.70
+0.00/-0.05
37.87
RD500M219
219
1.310
+0.000/-0.002
1.553
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
33.27
+0.00/-0.05
39.45
RD500M220
220
1.373
+0.000/-0.002
1.616
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
34.87
+0.00/-0.05
41.05
RD500M221
221
1.435
+0.000/-0.002
1.678
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
36.45
+0.00/-0.05
42.62
RD500M222
222
1.498
+0.000/-0.002
1.741
+0.002/-0.000
0.005
0.025/0.010
0.188
0.235
0.304
38.05
+0.00/-0.05
44.22
RD500M223
223
1.623
+0.000/-0.002
1.866
+0.002/-0.000
0.006
0.025/0.010
0.188
0.235
0.304
41.22
+0.00/-0.05
47.40
RD500M224
224
1.748
+0.000/-0.002
1.991
+0.002/-0.000
0.006
0.025/0.010
0.188
0.235
0.304
44.40
+0.00/-0.05
50.57
RD500M225
225
1.873
+0.000/-0.002
2.116
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
47.57
+0.00/-0.05
53.75
RD500M226
226
1.998
+0.000/-0.002
2.241
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
50.75
+0.00/-0.05
56.92
RD500M227
227
2.123
+0.000/-0.002
2.366
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
53.92
+0.00/-0.05
60.10
RD500M228
228
2.248
+0.000/-0.002
2.491
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
57.10
+0.00/-0.05
63.27
RD500M229
229
2.373
+0.000/-0.002
2.616
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
60.27
+0.00/-0.05
66.45
RD500M230
230
2.498
+0.000/-0.002
2.741
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
63.45
+0.00/-0.05
69.42
RD500M231
231
2.623
+0.000/-0.002
2.866
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
66.62
+0.00/-0.05
72.80
RD500M232
232
2.748
+0.000/-0.002
2.991
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
69.80
+0.00/-0.05
75.97
RD500M233
233
2.873
+0.000/-0.002
3.116
+0.002/-0.000
0.007
0.015/0.005
0.188
0.235
0.304
72.97
+0.00/-0.05
79.15
RD500M234
234
2.997
+0.000/-0.002
3.240
+0.002/-0.000
0.007
0.025/0.010
0.188
0.235
0.304
76.12
+0.00/-0.05
82.30
Pokaż skompresowany wyświetlacz (164 konfigurowalny produkt)
ShorttextRod Piston, double acting sealing elements from Turcon® material
Ostatnia aktualizacja21.07.2023 07:24:59
Urządzenie