| Design of the electrical connection (head 1) | M12 |
| Design of the electrical connection (head 2) | M12 |
| Cable length can be configured | No |
| Length of the preassembled line | 3 |
| max. permissible cable outside temperature, fixed laid | 80 |
| max. permissible cable outside temperature, when moving | 80 |
| min. permissible cable outside temperature, fixed laid | -40 |
| min. permissible cable outside temperature, when moving | -30 |
| Degree of protection (IP), mounted | IP65 |
| Material of the contact coat | Gold |
| Material of the cable mantle | PUR (polyurethane) |
| suitable for cable guide chain | Yes |
| product article number of manufacturer | 2455230300 |
| address of additional link | https://eshop.weidmueller.com/p/2455230300 |
| Manufacturer product description | Przewód czujnika-siłownika (zmontowany) Jeden koniec bez złącza, M12, Liczba biegunów: 5, styk, 90°, LED: Nie, Długość kabla: 3 m, Ekranowane: Nie |
| Resistant to welding beads | No |
| Manufacturer product designation | Przewód czujnik – element wykonawczy (konfekcjonowany) |