Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Chic 14
Chic 14 Toilet paper holder without lid - Sanitary accessories
Bodenschatz
Product series
Chic 14
Chic 14 Toilet paper holder without lid - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA14VC150
Vertical Mode
Expand Table
Wszystkie kraje/regiony dostawców
Preferred catalog language
EN
Reset filters
0/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Variant
MASS
Color
F
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Netto weight
NW [kg]
Main customs material
M
Customs tariff number CH
CTN
1
BA14VC150
CHIC14 toilet paper holder without lid fits on right or left. Mounting gluing or drilling
104640
Architecture
400
Right
Chrome
Drill / Glue
133
155
130
0.7
0.3
Zink (Zamak)
7907.0040
Pokaż skompresowany wyświetlacz (1 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
Bodenschatz
- Chic 14 Toilet paper holder without lid
Shorttext
Sanitary accessories
Ostatnia aktualizacja
07.01.2026 13:04:01
Urządzenie
słowa kluczowe
Chic
Product series
Sanitary
accessories
lid
toilet paper holder
Klasyfikacje
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
Type Code
BA14VC150
Customs Tariff Number
7907.0040
CNSPHYPROP Physical Properties
ETIM 10.0
EC010553 Toilet roll holder
Depth
133
Height
155
Length
130
With mounting material
true
Concealed fastening
true
Closed version
false
Suitable for built-in mounting
true
With flap
false
Accent colour
None
Colour
Chrome
Surface protection
Chromium-plated
Material
Other
ETIM 9.0
EC010553 Toilet roll holder
Depth
133
Height
155
Length
130
With mounting material
true
Concealed fastening
true
Closed version
false
Built-in
true
Double toilet roll holder
false
With spare roll holder
false
With flap
false
Accent colour
None
Colour
Chrome
Covering rosette design
Rectangular
Profile
Round rod
Surface protection
Chromium-plated
Material
Other
ETIM 8.0
EC010553 Toilet roll holder
Depth
133
Height
155
Length
130
With mounting material
true
Concealed fastening
true
Closed version
false
Built-in
true
Double toilet roll holder
false
With spare roll holder
false
With flap
false
Accent colour
None
Colour
Chrome
Covering rosette design
Rectangular
Profile
Round rod
Surface protection
Chromium-plated
Material
Other
ETIM 7.0
EC010553 Toilet roll holder
Depth
133
Height
155
Length
130
With mounting material
true
Concealed attachment
true
Closed version
false
Built-in
true
Double toilet roll holder
false
With spare roll holder
false
With flap
false
Accent colour
None
Colour
Chrome
Covering rosette design
Rectangular
Profile
Round rod
Surface protection
Chromium-plated
Material
Other
OmniClass 2006
23-40_20_21_21 23-40 20 21 21 Toilet Paper Dispensers
OmniClass
23-31 25 21 23-31 25 21 - Toilet Paper Dispensers
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
40_20_76_88 40 20 76 88 - Toilet roll holders