Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA21VC215

Expand Table
Wszystkie kraje/regiony dostawców
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Web color variant
WF
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
1
2
3
BA21VC215
CHIC22 double glass holder, clear glass. Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107876
Architecture
400
Chrome
Klarglas
Drill / Glue
151.5
122
93
1
BA21VC216
CHIC22 double glass holder glass frosted Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107878
Architecture
400
Chrome
Mattglas
Drill / Glue
151.5
122
93
1
BA21VC515
CHIC22 double glass holder, clear glass. Tritan glass unbreakable, BPA free Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107880
Architecture
400
Chrome
Tritanglas unzerbrechlich
Drill / Glue
151.5
122
93
1
Pokaż skompresowany wyświetlacz (3 konfigurowalny produkt)
ShorttextSanitary accessories
Ostatnia aktualizacja07.01.2026 13:04:02
Urządzenie