Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Nia
Nia toilet paper holder with lid - Sanitary accessories
Bodenschatz
Product series
Nia
Nia toilet paper holder with lid - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA57VC151
Vertical Mode
Expand Table
Wszystkie kraje/regiony dostawców
Preferred catalog language
EN
Reset filters
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Wall / standing model
WSM
Width
W [cm]
Height
H [cm]
Length
L [cm]
Installation height
GW [m]
Netto weight
NW [kg]
Main customs material
M
Customs tariff number CH
CTN
Product information
INFO
1
2
3
BA57VC151
NIA toilet paper holder with lid, left/right side
105712
Architecture
400
Chrome
Wall model
15
12.5
13
0.65
0.59
Zink (Zamak)
7907.0040
https://www.bodenschatz.ch/de-ch/direct/BA57VC151/
BA57SM151
NIA toilet paper holder with lid, left/right side
107323
Architecture
400
Black matt
Wall model
15
12.5
13
0.65
0.59
Zink (Zamak)
7907.0040
https://www.bodenschatz.ch/de-ch/direct/BA57SM151/
BA57NG151
NIA toilet paper holder with lid, left/right side
106832
Architecture
400
Brushed nickel
Wall model
15
12.5
13
0.65
0.59
Zink (Zamak)
7907.0040
https://www.bodenschatz.ch/de-ch/direct/BA57NG151/
Pokaż skompresowany wyświetlacz (3 konfigurowalny produkt)
Informacja o części
Podobne części
Request for quote (RFQ)
Bodenschatz
- Nia toilet paper holder with lid
Shorttext
Sanitary accessories
Ostatnia aktualizacja
07.01.2026 13:04:16
Urządzenie
słowa kluczowe
Product series
Sanitary
accessories
lid
toilet paper holder
Klasyfikacje
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
Type Code
BA57VC151
Customs Tariff Number
7907.0040
CNSPHYPROP Physical Properties
ETIM 10.0
EC010553 Toilet roll holder
Depth
125
Height
150
Length
130
With mounting material
true
Concealed fastening
true
Closed version
false
Suitable for built-in mounting
false
With flap
true
Accent colour
None
Colour
Chrome
Surface protection
Chromium-plated
Material
Zamac
ETIM 9.0
EC010553 Toilet roll holder
Depth
125
Height
150
Length
130
With mounting material
true
Concealed fastening
true
Closed version
false
Built-in
false
Double toilet roll holder
false
With spare roll holder
false
With flap
true
Accent colour
None
Colour
Chrome
Covering rosette design
Rectangular
Profile
Round tube
Surface protection
Chromium-plated
Material
Zamac
ETIM 8.0
EC010553 Toilet roll holder
Depth
125
Height
150
Length
130
With mounting material
true
Concealed fastening
true
Closed version
false
Built-in
false
Double toilet roll holder
false
With spare roll holder
false
With flap
true
Accent colour
None
Colour
Chrome
Covering rosette design
Rectangular
Profile
Round tube
Surface protection
Chromium-plated
Material
Zamac
ETIM 7.0
EC010553 Toilet roll holder
Depth
125
Height
150
Length
130
With mounting material
true
Concealed attachment
true
Closed version
false
Built-in
false
Double toilet roll holder
false
With spare roll holder
false
With flap
true
Accent colour
None
Colour
Chrome
Covering rosette design
Rectangular
Profile
Round tube
Surface protection
Chromium-plated
Material
Zamac
OmniClass 2006
23-40_20_21_21 23-40 20 21 21 Toilet Paper Dispensers
OmniClass
23-31 25 21 23-31 25 21 - Toilet Paper Dispensers
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
40_20_76_88 40 20 76 88 - Toilet roll holders