Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA59VC518

Expand Table
Wszystkie kraje/regiony dostawców
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Web color variant
WF
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Net weight
NW [kg]
Main customs material
M
1
2
3
4
5
6
BA59VC218
SIGNA combined soap dispenser and glass holder chrome plated with clar glass
108821
Architecture
400
Chrome
Clear glass
Wall model (drilling/gluing)
157.5
137
109
1
0.85
Zinc (Zamak)
BA59VC219
SIGNA combined soap dispenser and glass holder chrome plated with frosted glass
108822
Architecture
400
Chrome
Frosted glass
Wall model (drilling/gluing)
157.5
137
109
1
0.85
Zinc (Zamak)
BA59VC518
SIGNA combined soap dispenser and glass holder chrome plated with clear Tritan glass
108823
Architecture
400
Chrome
Tritan
Wall model (drilling/gluing)
157.5
137
109
1
0.85
Zinc (Zamak)
BA59SM218
SIGNA combined soap dispenser and glass holder black mat with clear glass
108857
Architecture
400
Black matt
Clear glass
Wall model (drilling/gluing)
157.5
137
109
1
0.85
Zinc (Zamak)
BA59SM219
SIGNA combined soap dispenser and glass holder black mat with frosted glass
108858
Architecture
400
Black matt
Frosted glass
Wall model (drilling/gluing)
157.5
137
109
1
0.85
Zinc (Zamak)
BA59SM518
SIGNA combined soap dispenser and glass holder black mat with clear Tritan glass
108859
Architecture
400
Black matt
Tritan
Wall model (drilling/gluing)
157.5
137
109
1
0.85
Zinc (Zamak)
Pokaż skompresowany wyświetlacz (6 konfigurowalny produkt)
ShorttextSanitary accessories
Ostatnia aktualizacja07.01.2026 13:04:21
Urządzenie

Klasyfikacje

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-40_20_21_34 23-40 20 21 34 Soap Holders, Dispensers

OmniClass

23-31 25 29 13 23-31 25 29 13 - Hand Soap Dispensers

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based

Uniclass2015

40_20_76_82 40 20 76 82 - Soap dishes