Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-024-468 MC-MS50LGR

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Environment
ENVIRONMENT
Colour
COLOUR
Body Material
BODYMATERIAL
Weight
WEIGHT [g]
DIGITALBOOK
1
2
140-024-468
MC-MS50LGR
4510932057745
Standard
Horizontal (surface mount)
39.2
4
50
6.6
17
Anti-corrosion|Clean Room
White/Ivory
Silicone Rubber (Q)
15
Link
140-024-469
MC-MS50DGR
4510932057752
Standard
Horizontal (surface mount)
39.2
4
50
6.6
17
Anti-corrosion|Clean Room
Brown
Silicone Rubber (Q)
15
Link
Pokaż widok skompresowany (2 produktów)
ShorttextSEALED MAGNETIC CATCH
Ostatnia aktualizacja20.10.2025 13:47:54
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties