IF-2-16

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
IF-2-16
International Low Profile Flat Head Transformer, 2VA Power, 115V/230V Input, 16VCT Output Series
2
16VCT
8V
115V/230V
Thru Hole Mount
50/60Hz
0.29 lbs (0.13 kg)
2.09 in. (53.1 mm)
1.73 in. (43.9 mm)
0.69 in. (17.5 mm)
Pokaż widok skompresowany (1 produktów)
kolejny numerIF-2-16
ShorttextSignal Transformer
Ostatnia aktualizacja09.07.2025 08:55:24
Urządzenie