Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.60 Split pins
BN 912 Split pins (Cotter pins)
BN 912 - Split pins (DIN 94; ISO 1234), zinc plated blue
Bossard Catalog
...
01.100.400.60 Split pins
BN 912 Split pins (Cotter pins)
BN 912 - Split pins (DIN 94; ISO 1234), zinc plated blue
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 912 8045089 split pin 3.2x71
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Oberfläche
BNSURFACE
Nominal diameter
D [mm]
Nominal length
L [mm]
Split pin diameter max.
D1 [mm]
Overhang max.
A [mm]
Head ~
B [mm]
Head diameter max.
C [mm]
61
|
3.2x25
62
|
3.2x28
63
|
3.2x32
64
|
3.2x36
65
|
3.2x40
66
|
3.2x45
67
|
3.2x50
68
|
3.2x56
69
|
3.2x63
70
|
3.2x71
71
|
3.2x80
72
|
4x16
73
|
4x18
74
|
4x20
75
|
4x22
76
|
4x25
77
|
4x28
78
|
4x32
1437887
DIN 94
ISO 1234
Steel
zinc plated blue
3.2
22
2.9
3.200
6.400
5.800
1364073
DIN 94
ISO 1234
Steel
zinc plated blue
3.2
25
2.9
3.200
6.400
5.800
1437895
DIN 94
ISO 1234
Steel
zinc plated blue
3.2
28
2.9
3.200
6.400
5.800
1364081
DIN 94
ISO 1234
Steel
zinc plated blue
3.2
32
2.9
3.200
6.400
5.800
1364103
DIN 94
ISO 1234
Steel
zinc plated blue
3.2
36
2.9
3.200
6.400
5.800
1364111
DIN 94
ISO 1234
Steel
zinc plated blue
3.2
40
2.9
3.200
6.400
5.800
1364138
DIN 94
ISO 1234
Steel
zinc plated blue
3.2
45
2.9
3.200
6.400
5.800
1364146
DIN 94
ISO 1234
Steel
zinc plated blue
3.2
50
2.9
3.200
6.400
5.800
1437909
DIN 94
ISO 1234
Steel
zinc plated blue
3.2
56
2.9
3.200
6.400
5.800
1364154
DIN 94
ISO 1234
Steel
zinc plated blue
3.2
63
2.9
3.200
6.400
5.800
8045089
DIN 94
ISO 1234
Steel
zinc plated blue
3.2
71
2.9
3.200
6.400
5.800
8151563
DIN 94
ISO 1234
Steel
zinc plated blue
3.2
80
2.9
3.200
6.400
5.800
1437917
DIN 94
ISO 1234
Steel
zinc plated blue
4.0
16
3.7
4.000
8.000
7.400
1437925
DIN 94
ISO 1234
Steel
zinc plated blue
4.0
18
3.7
4.000
8.000
7.400
1364251
DIN 94
ISO 1234
Steel
zinc plated blue
4.0
20
3.7
4.000
8.000
7.400
1437933
DIN 94
ISO 1234
Steel
zinc plated blue
4.0
22
3.7
4.000
8.000
7.400
1364278
DIN 94
ISO 1234
Steel
zinc plated blue
4.0
25
3.7
4.000
8.000
7.400
1437941
DIN 94
ISO 1234
Steel
zinc plated blue
4.0
28
3.7
4.000
8.000
7.400
1364286
DIN 94
ISO 1234
Steel
zinc plated blue
4.0
32
3.7
4.000
8.000
7.400
Pokaż widok skompresowany (141 produktów)
Informacja o części
Podobne części
Request for quote (RFQ)
Bossard Catalog
- BN 912
kolejny numer
8045089
Shorttext
Split pins (DIN 94; ISO 1234), zinc plated blue
Ostatnia aktualizacja
10.03.2025 09:14:35
Urządzenie
słowa kluczowe
Catalog
Fastening technology
ISO
Split pins
Standard
blue
fastening elements
pins
zinc plated
Klasyfikacje
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-10-04-01 Zawleczka
ECLASS 6.2
23-10-04-01 Linch pin
ECLASS 6.1
23-10-04-01 Linch pin
ECLASS 6.0
23-10-04-01 Linch pin
Publication date (year-month)
1983-09
ECLASS 5.1
23-10-04-01 Linch pin
Publication date (year-month)
1983-09
ECLASS 5.0
23-10-04-01 01
Norme dimension
DIN 94
Norme dimension édition
1983-09
ETIM 10.0
EC003020 Split-/safe pin