Filtr
3D Search
Wyszukiwanie 2D
Kolor
Katalogi
Porównanie
PL
Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Wyszukiwanie szkiców
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Zapisz plik tutaj
lub
Wybór pliku
Click & Paste
Obsługiwane formaty plików:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 21287
Accessories
Square Joint With Spherical Head DIN 648 K - Steel
A&T Fluid Solutions
...
Cylinder ISO 21287
Accessories
Square Joint With Spherical Head DIN 648 K - Steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AR4208050
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
C2
Material
MAT
Ø
DI [mm]
ØHB
HB [mm]
RA
RA [mm]
UR
UR [mm]
GL
GL [mm]
BT
BT [mm]
PH
PH [mm]
TE
TE [mm]
UL
UL [mm]
BR
BR [mm]
EP
EP [mm]
CK
CK [mm]
LB
LB [mm]
ØD
D [mm]
LD
LD [mm]
EA
EA [mm]
EX
EX [mm]
1
2
3
4
5
6
7
AR4208032
Painted steel
32
6.6
18
31
21
10
32
38
51
15
10.5
10
8.5
20
5
8.5
14
AR4208040
Painted steel
40
6.6
22
35
24
10
36
41
54
18
12.0
12
8.5
25
5
10.0
16
AR4208050
Painted steel
50
9.0
30
45
33
12
45
50
65
20
15.0
16
10.5
30
5
13.5
21
AR4208063
Painted steel
63
9.0
35
50
37
12
50
52
67
23
15.0
16
10.5
35
5
13.5
21
AR4208080
Painted steel
80
11.0
40
60
47
14
63
66
86
27
18.0
20
11.5
45
5
15.0
25
AR4208100
Painted steel
100
11.0
50
70
55
15
71
76
96
30
18.0
20
12.5
55
5
15.0
25
AR4208125
Painted steel
125
13.5
60
90
70
20
90
94
124
40
25.0
30
17.0
65
7
20.0
37
Pokaż widok skompresowany (7 produktów)
Informacja o części
Podobne części
Request for quote (RFQ)
A&T Fluid Solutions
- Square Joint With Spherical Head DIN 648 K
kolejny numer
AR4208050
Shorttext
Steel
Ostatnia aktualizacja
18.05.2023 14:34:29
Urządzenie
słowa kluczowe
Accessories
Actuators
Cylinder
Cylinders
Fluid
ISO
Joint
Pneumatic Cylinders
Spherical Head
Square
Steel
Klasyfikacje
By Categories
Cylinder Butli
Valve Zawór
Pneumatics Pneumatyka
Fitting Montażu
CNS
CNSERPBASE Object Properties
Standards
DIN-6x-64x-DIN 648 DIN 648