Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 160-046-391 H95TSH-F

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
EURO Hinge Type [For WEB Search]
EUROHINGETYPEFORWEBSEARCH
Hinges Type
HINGESTYPE
Material Installed To
MATERIALINSTALLEDTO
Opening Angle
OPENINGANGLE
Installation
INSTALLATION
Additional Function
ADDITIONALFUNCTION
Colour
COLOUR
Material
MATERIAL
Finish
FINISH
Mounting Position
MOUNTINGPOSITION
Torque Hinge Type
TORQUEHINGETYPE
Body Material [For WEB Search]
BODYMATERIALFORWEBSEARCH
1
160-046-391
H95TSH-F
4510932189637
Main Body
EUROPEAN HingesS|CUP HingesS
Sheet metal
95°
Full Overlay
Free Stop
Silver/Grey
Steel
Nickel Plating
Vertical
Concealed Hinge Type
Other Nut Fixing/Plastic
Pokaż widok skompresowany (1 produktów)
ShorttextTORQUE CONCEALED HINGE
Ostatnia aktualizacja20.10.2025 13:46:24
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties