Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5010-145

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Finish
FIN
A
A [Cal]
Length Type Selection
LS
Length (0.005 Inch Increment for Custom Length Type)
L [Cal]
Weight Per Foot
W [lbs.]
Cut to Length Part No.
CTL
1
2
3
5010
1045 Carbon Steel
Turned, Ground and Polished (Stock Length Unfinished)
1.000
Stock Length
145.000
1.168
7205
5020
1045 Carbon Steel
Turned, Ground and Polished (Stock Length Unfinished)
1.500
Stock Length
145.000
1.836
7210
5030
1045 Carbon Steel
Turned, Ground and Polished (Stock Length Unfinished)
2.000
Stock Length
145.000
2.503
7213
Pokaż skompresowany wyświetlacz (3 konfigurowalny produkt)
kolejny numer5010
ShorttextTurned, Ground and Polished Solid Carbon Steel
Ostatnia aktualizacja09.11.2023 07:08:30
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties