Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A7178CCR04

Expand Table
EN
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
MAT
Material
MAT2
Brand Description
BRANDDESC
Article Number
ARTNUM
Very Short Description 1
SDESCR1
Very Short Description 2
SDESCR2
Article Description
ARTDESC
International Codes
INTERCODE
Article Type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Height
HEIGHT [cm]
1
A7178CCR04
Architecture
350
Chrome-plated
Fumé glass
INDA
A7178CCR04
INDA Soap spreader A7178C
CLAIRE L19xH12xP11.1 Chromo Smoked glass
Brand: INDA Serie: CLAIRE Spandisapone Prod. No.: A7178C L19xH12xP11.1 Chromo Smoked glass
EAN-13:8021586823441
Standard article
CURRENT
0
12
Pokaż skompresowany wyświetlacz (1 konfigurowalny produkt)
ShorttextWall-mounted lever soap dispenser with right/left objects holder. Lever in finish
Ostatnia aktualizacja22.10.2025 12:36:51
Urządzenie

Klasyfikacje

By Categories

Architecture Architektura

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based