Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AV414BNE

Expand Table
EN
1/5
Code
CODE
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
MAT
Brand Description
BRANDDESC
Article Number
ARTNUM
Very Short Description 1
SDESCR1
Very Short Description 2
SDESCR2
Article Description
ARTDESC
International Codes
INTERCODE
Article Type
ARTTYPE
State
STAT
Variant Characteristics
VAR
Height
HEIGHT [cm]
1
AV414BNE
Architecture
350
Matt Black
INDA
AV414BNE
INDA Toilet brush holder AV414B
MY LIKE L8.3xH38.3xP8.3 Black
Brand: INDA Serie: MY LIKE Portascopino Prod. No.: AV414B L8.3xH38.3xP8.3 Black
EAN-13:8021586755971
Standard article
CURRENT
0
38.3
Pokaż skompresowany wyświetlacz (1 konfigurowalny produkt)
kolejny numerAV414BNE
ShorttextWall mounted/free-standing toilet brush holder
Ostatnia aktualizacja22.10.2025 12:40:02
Urządzenie

Klasyfikacje

By Categories

Architecture Architektura

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based