Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AR40672

Expand Table
EN
1/5
Code
C2
Material
MAT
D
D
A
A [mm]
Pitch
P [mm]
F
F [mm]
L1
L1 [mm]
N
N [mm]
E
E [mm]
B
B [mm]
D1
D1 [mm]
D2
D2 [mm]
L
L [mm]
1
2
3
4
5
6
7
AR40670
Zinc coated steel
M4
4
0.50
0.5
16
8
6
8
4
8
21
AR40671
Zinc coated steel
M6
6
0.50
0.5
24
12
9
12
6
10
31
AR40672
Zinc coated steel
M8
8
0.50
2.0
32
16
12
16
8
14
42
AR40673
Zinc coated steel
M10X1.25
10
1.25
0.5
40
20
15
20
10
18
52
AR40674
Zinc coated steel
M12X1.25
12
1.25
1.5
48
24
18
24
12
20
62
AR40675
Zinc coated steel
M16X1.5
16
1.50
1.0
64
32
24
32
16
26
83
AR40676
Zinc coated steel
M20X1.5
20
1.50
1.0
80
40
30
40
20
34
105
Pokaż widok skompresowany (7 produktów)
kolejny numerAR40672
ShorttextZinc coated steel
Ostatnia aktualizacja27.06.2022 14:35:59
Urządzenie