Tekst
parallel-pins
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
Katalogi: 12
5984
MBO Oßwald
(2523)
Fabory
(1245)
Bossard Catalog
(1108)
HEFA
(360)
MÄDLER
(257)
SRD-FA
(203)
Visserie - Boulonnerie - Acier Inoxydable
(135)
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
(134)
Nie znaleziono? Poproś o katalog
słowa kluczowe: 13
257
Pomiar
5984
Typy pliku
5984
Kategorie
2610
Klasyfikacje
2610
Części znormalizowane
5402
Certyfikaty
257
Filtr
Parallel pins with female thread DIN EN ISO 8735
459
Parallel pins DIN EN ISO 2338
1554
Parallel pins DIN EN ISO 8734
510
BN 1970
Parallel pins with internal thread hardened, ground (DIN 7979 D; ~ISO 8...
51
BN 31113
Parallel pins (ISO 2338; ~VSM 12771 B), stainless steel A4
49
BN 31114
Parallel pins (ISO 2338; ~DIN 7), stainless steel A1 / A2
119
BN 33002
Parallel pins (DIN 7), stainless steel A1
82
BN 684
Parallel pins (ISO 2338; ~DIN 7), stainless steel A1/A2
94
DIN ≈6325
Parallel pins, hardened, tolerance zone m6
112
DIN 6325
Parallel pins, hardened, tolerance zone m6
341
DIN 7
Parallel pins
651
DIN 7979 D
Parallel pins, with internal thread, hardened, form D
141
DIN 6325-ZYL-STIFT-ST
Wtyki równoległe DIN 6325
150
DIN 7979-ZYL-STIFT-IG
Kołki równoległe z gwintem wewnętrznym DIN 7979 (DIN ...
107
BN 1208
Parallel pins unhardened (ISO 2338; ~VSM 12771 A), free-cutting steel, pl...
121
BN 855
Parallel pins unhardened (ISO 2338; ~DIN 7; ~VSM 12771 B), free-cutting ste...
180
BN 857
Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel har...
229
BN 858
Parallel pins hardened, ground (DIN 6325), steel hardened, plain
183
BN06C
Step parallel pin - through-hole threaded type
48
BN06A-B
Step parallel pin - standard type
312
Parallel pin hardened
2
MSYT, MSYTC
Two Tolerances Parallel Pins - Tapped Through Hole Type
2
MSYG, MSYGC
Two Tolerances Parallel Pins - p6-g6 Type
2
MSY, MSYC
Two Tolerances Parallel Pins - p6-h7 Type
2
Reference 62703
Parallel pin - ISO 2338 DIN 7 - Stainless steel A1
135
Model 62703
Goupille cylindrique - DIN 7 - Inox A1
134
Parallel pins with internal thread - 2x6mm
1
Parallel pins with internal thread - 2x8mm
1
BLX51_53
Step parallel pin standard type
3
BLX81_83
Step parallel pin and through hole thread
3
BLX61_63
Step parallel pin standard type
3
EASY,EAYC
taijiepingxingxiao p6-h7
99
EAYG,EAYGC
taijiepingxingxiao p6-g6
104